70020021 - TRF/StainlessFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02f21.prj},{NB=70-02-0021-0040-0250},{S=M 4},{L=25},{L1=6,8,10,12,16,30},{L2=10,12,16,20,25,35},{L3=12,16,20,25,30,35},{L4=12,20,25,30,40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
K
k: Width
[mm]
70-02-0021-0030-0060
M 3
6
70-02-0021-0030-0060
0.500
4
5.600
1.650
70-02-0021-0030-0080
M 3
8
70-02-0021-0030-0080
0.500
4
5.600
1.650
70-02-0021-0030-0100
M 3
10
70-02-0021-0030-0100
0.500
4
5.600
1.650
70-02-0021-0030-0120
M 3
12
70-02-0021-0030-0120
0.500
4
5.600
1.650
70-02-0021-0030-0160
M 3
16
70-02-0021-0030-0160
0.500
4
5.600
1.650
70-02-0021-0030-0300
M 3
30
70-02-0021-0030-0300
0.500
4
5.600
1.650
70-02-0021-0040-0100
M 4
10
70-02-0021-0040-0100
0.700
8
7.500
2.200
70-02-0021-0040-0120
M 4
12
70-02-0021-0040-0120
0.700
8
7.500
2.200
70-02-0021-0040-0160
M 4
16
70-02-0021-0040-0160
0.700
8
7.500
2.200
70-02-0021-0040-0200
M 4
20
70-02-0021-0040-0200
0.700
8
7.500
2.200
70-02-0021-0040-0250
M 4
25
70-02-0021-0040-0250
0.700
8
7.500
2.200
70-02-0021-0040-0350
M 4
35
70-02-0021-0040-0350
0.700
8
7.500
2.200
70-02-0021-0050-0120
M 5
12
70-02-0021-0050-0120
0.800
10
9.200
2.500
70-02-0021-0050-0160
M 5
16
70-02-0021-0050-0160
0.800
10
9.200
2.500
70-02-0021-0050-0200
M 5
20
70-02-0021-0050-0200
0.800
10
9.200
2.500
70-02-0021-0050-0250
M 5
25
70-02-0021-0050-0250
0.800
10
9.200
2.500
70-02-0021-0050-0300
M 5
30
70-02-0021-0050-0300
0.800
10
9.200
2.500
70-02-0021-0050-0350
M 5
35
70-02-0021-0050-0350
0.800
10
9.200
2.500
70-02-0021-0060-0120
M 6
12
70-02-0021-0060-0120
1.000
14
11.000
3.000
70-02-0021-0060-0200
M 6
20
70-02-0021-0060-0200
1.000
14
11.000
3.000
70-02-0021-0060-0250
M 6
25
70-02-0021-0060-0250
1.000
14
11.000
3.000
70-02-0021-0060-0300
M 6
30
70-02-0021-0060-0300
1.000
14
11.000
3.000
70-02-0021-0060-0400
M 6
40
70-02-0021-0060-0400
1.000
14
11.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00120001 - Stainless SUS316L(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020001 - Stainless(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
BN 48757 - Pozi flat head tapping screws type AB, Steel, Case Hardened, Zin...
Bossard Inch
29.11.2018
ISO 14586 C - FN 1980 - rostfrei A2 - Hexalobular socket countersunk head t...
SFS Group Schweiz AG
24.05.2024
SEQ-TZB - Cross Recessed Screw / Extra Low Head
NBK (Nabeya Bi-tech Kaisha)
27.05.2024
DIN 7991 - Stainless steel A4
Böllhoff
26.10.2021
BN 48637 - Phillips pan head thread cutting screws, Type T, Steel, Case har...
Bossard Inch
29.11.2018
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SSHS-FT - Socket Head Cap Screw (Special Low Head, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
27.05.2024
00020101 - Stainless(-)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表