00020007 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02007.prj},{NB=00-02-0007-0050-0120},{S=M 5},{L=12},{L1=6,8,10,12,15,16,18,20,25,30},{L2=10,12,14,15,16,18,20,25,30,35,40,45,50},{L3=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-02-0007-0040-0060
M 4
6
00-02-0007-0040-0060
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0080
M 4
8
00-02-0007-0040-0080
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0100
M 4
10
00-02-0007-0040-0100
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0120
M 4
12
00-02-0007-0040-0120
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0150
M 4
15
00-02-0007-0040-0150
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0160
M 4
16
00-02-0007-0040-0160
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0180
M 4
18
00-02-0007-0040-0180
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0200
M 4
20
00-02-0007-0040-0200
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0250
M 4
25
00-02-0007-0040-0250
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0040-0300
M 4
30
00-02-0007-0040-0300
0.700
2
6
-0.5
1.400
-0.5
00-02-0007-0050-0100
M 5
10
00-02-0007-0050-0100
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0120
M 5
12
00-02-0007-0050-0120
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0140
M 5
14
00-02-0007-0050-0140
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0150
M 5
15
00-02-0007-0050-0150
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0160
M 5
16
00-02-0007-0050-0160
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0180
M 5
18
00-02-0007-0050-0180
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0200
M 5
20
00-02-0007-0050-0200
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0250
M 5
25
00-02-0007-0050-0250
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0300
M 5
30
00-02-0007-0050-0300
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0350
M 5
35
00-02-0007-0050-0350
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0400
M 5
40
00-02-0007-0050-0400
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0450
M 5
45
00-02-0007-0050-0450
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0050-0500
M 5
50
00-02-0007-0050-0500
0.800
2
8
-0.5
1.900
0.5
00-02-0007-0060-0250
M 6
25
00-02-0007-0060-0250
1.000
3
10
-0.7
2.400
-0.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020006 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120001 - Stainless SUS316L(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010121 - Brass(-)Flat countersunk machine screw(Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120000 - Stainless SUS316L(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020001 - Stainless(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 427 - Slotted headless screws with chamfered end
Fabory
21.04.2022
00010000 - Brass(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
BN 20594 - Universal hexalobular (6 Lobe) socket flat countersunk head wood...
Bossard Catalog
31.10.2023
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 7504 O - Steel zinc-plated with wings and ribs
Böllhoff
26.10.2021
Anchor screw-type for core hole 12mm - Anchor screw-type for core hole 12mm
MayTec
30.09.2022
00020003 - Stainless(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000012 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表