00020001 - Stainless(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02001.prj},{NB=00-02-0001-0040-0650},{L=65},{S=M 4},{L1=3,4,5,6,8,9,10,12,14,15,16,18,20,25,30},{L2=4,5,6,8,10,12,14,15,16,18,20,25,30},{L3=4,5,6,8,10,12,14,15,16,18,20,25,30},{L4=4,5,6,8,10,12,14,15,16,18,20,25,30},{L5=4,5,6,7,8,9,10,12,14,15,16,18,20,22,25,28,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100},{L6=6,8,10,12,16,20},{L7=5,6,7,8,10,12,14,15,16,17,18,20,22,23,25,27,28,30,33,35,37,38,40,45,50,55,60,65,70,75,80,90,100,110,120,130,140,150},{L8=6,8,10,11,12,13,14,15,16,18,20,22,25,28,30,35,38,40,45,50,55,60,65,70,75,80,90,100,110,120,130,140,150},{L9=8,10,12,14,15,16,18,20,22,25,28,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130,140,150}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-02-0001-0020-0030
M 2
3
00-02-0001-0020-0030
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0040
M 2
4
00-02-0001-0020-0040
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0050
M 2
5
00-02-0001-0020-0050
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0060
M 2
6
00-02-0001-0020-0060
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0080
M 2
8
00-02-0001-0020-0080
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0090
M 2
9
00-02-0001-0020-0090
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0100
M 2
10
00-02-0001-0020-0100
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0120
M 2
12
00-02-0001-0020-0120
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0140
M 2
14
00-02-0001-0020-0140
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0150
M 2
15
00-02-0001-0020-0150
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0160
M 2
16
00-02-0001-0020-0160
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0180
M 2
18
00-02-0001-0020-0180
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0200
M 2
20
00-02-0001-0020-0200
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0250
M 2
25
00-02-0001-0020-0250
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0020-0300
M 2
30
00-02-0001-0020-0300
0.400
1
4.000
-0.4
1.200
-0.2
00-02-0001-0023-0040
M 2.3
4
00-02-0001-0023-0040
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0050
M 2.3
5
00-02-0001-0023-0050
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0060
M 2.3
6
00-02-0001-0023-0060
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0080
M 2.3
8
00-02-0001-0023-0080
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0100
M 2.3
10
00-02-0001-0023-0100
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0120
M 2.3
12
00-02-0001-0023-0120
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0140
M 2.3
14
00-02-0001-0023-0140
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0150
M 2.3
15
00-02-0001-0023-0150
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0160
M 2.3
16
00-02-0001-0023-0160
0.400
1
4.600
-0.4
1.350
-0.2
00-02-0001-0023-0180
M 2.3
18
00-02-0001-0023-0180
0.400
1
4.600
-0.4
1.350
-0.2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020006 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020003 - Stainless(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000001 - Steel(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020002 - Stainless(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120001 - Stainless SUS316L(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10010002 - Brass(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0020000 - Stainless Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020000 - Stainless(+) Pan head Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SNZS - Pan Head Machine Screw for Precision Instruments
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
N0000720 - Ten-lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002L0 - Lead Lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00212F0 - E-Lock Nut with cap and flange (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0109000 - High Torque Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表