00010105 - Brass(-)Round head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/01105.prj},{NB=00-01-0105-0060-0400},{S=M 6},{L=40},{L1=8,10,12,15,16,18,20,25,30,35,40,45,50},{L2=12,15,16,20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
00-01-0105-0060-0080
M 6
8
00-01-0105-0060-0080
1.000
10.500
-0.7
4.000
00-01-0105-0060-0100
M 6
10
00-01-0105-0060-0100
1.000
10.500
-0.7
4.000
00-01-0105-0060-0120
M 6
12
00-01-0105-0060-0120
1.000
10.500
-0.7
4.000
00-01-0105-0060-0150
M 6
15
00-01-0105-0060-0150
1.000
10.500
-0.7
4.000
00-01-0105-0060-0160
M 6
16
00-01-0105-0060-0160
1.000
10.500
-0.7
4.000
00-01-0105-0060-0180
M 6
18
00-01-0105-0060-0180
1.000
10.500
-0.7
4.000
00-01-0105-0060-0200
M 6
20
00-01-0105-0060-0200
1.000
10.500
-0.7
4.000
00-01-0105-0060-0250
M 6
25
00-01-0105-0060-0250
1.000
10.500
-0.7
4.000
00-01-0105-0060-0300
M 6
30
00-01-0105-0060-0300
1.000
10.500
-0.7
4.000
00-01-0105-0060-0350
M 6
35
00-01-0105-0060-0350
1.000
10.500
-0.7
4.000
00-01-0105-0060-0400
M 6
40
00-01-0105-0060-0400
1.000
10.500
-0.7
4.000
00-01-0105-0060-0450
M 6
45
00-01-0105-0060-0450
1.000
10.500
-0.7
4.000
00-01-0105-0060-0500
M 6
50
00-01-0105-0060-0500
1.000
10.500
-0.7
4.000
00-01-0105-0080-0120
M 8
12
00-01-0105-0080-0120
1.250
14.000
-0.8
5.400
00-01-0105-0080-0150
M 8
15
00-01-0105-0080-0150
1.250
14.000
-0.8
5.400
00-01-0105-0080-0160
M 8
16
00-01-0105-0080-0160
1.250
14.000
-0.8
5.400
00-01-0105-0080-0200
M 8
20
00-01-0105-0080-0200
1.250
14.000
-0.8
5.400
00-01-0105-0080-0250
M 8
25
00-01-0105-0080-0250
1.250
14.000
-0.8
5.400
00-01-0105-0080-0300
M 8
30
00-01-0105-0080-0300
1.250
14.000
-0.8
5.400
00-01-0105-0080-0350
M 8
35
00-01-0105-0080-0350
1.250
14.000
-0.8
5.400
00-01-0105-0080-0400
M 8
40
00-01-0105-0080-0400
1.250
14.000
-0.8
5.400
00-01-0105-0080-0450
M 8
45
00-01-0105-0080-0450
1.250
14.000
-0.8
5.400
00-01-0105-0080-0500
M 8
50
00-01-0105-0080-0500
1.250
14.000
-0.8
5.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表