00010003 - Brass(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/01003.prj},{NB=00-01-0003-0040-0060},{S=M 4},{L=6},{L1=3,4,5,6,8,10},{L2=4,5,6,8,10},{L3=3,4,5,6,8,10,12,16},{L4=4,5,6,8,10,12,14,15,16,18,20,30,35},{L5=5,6,8,10,12,14,15,16,18,20,25,30,35,40,45,50},{L6=6,8,10,12,14,15,16,18,20,25,30,35,40},{L7=8,10,12,15,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-01-0003-0020-0030
M 2
3
00-01-0003-0020-0030
0.400
1
4.500
-0.4
1.200
+-0.1
00-01-0003-0020-0040
M 2
4
00-01-0003-0020-0040
0.400
1
4.500
-0.4
1.200
+-0.1
00-01-0003-0020-0050
M 2
5
00-01-0003-0020-0050
0.400
1
4.500
-0.4
1.200
+-0.1
00-01-0003-0020-0060
M 2
6
00-01-0003-0020-0060
0.400
1
4.500
-0.4
1.200
+-0.1
00-01-0003-0020-0080
M 2
8
00-01-0003-0020-0080
0.400
1
4.500
-0.4
1.200
+-0.1
00-01-0003-0020-0100
M 2
10
00-01-0003-0020-0100
0.400
1
4.500
-0.4
1.200
+-0.1
00-01-0003-0025-0040
M 2.5
4
00-01-0003-0025-0040
0.450
1
5.700
-0.4
1.500
+-0.1
00-01-0003-0025-0050
M 2.5
5
00-01-0003-0025-0050
0.450
1
5.700
-0.4
1.500
+-0.1
00-01-0003-0025-0060
M 2.5
6
00-01-0003-0025-0060
0.450
1
5.700
-0.4
1.500
+-0.1
00-01-0003-0025-0080
M 2.5
8
00-01-0003-0025-0080
0.450
1
5.700
-0.4
1.500
+-0.1
00-01-0003-0025-0100
M 2.5
10
00-01-0003-0025-0100
0.450
1
5.700
-0.4
1.500
+-0.1
00-01-0003-0026-0030
M 2.6
3
00-01-0003-0026-0030
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0040
M 2.6
4
00-01-0003-0026-0040
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0050
M 2.6
5
00-01-0003-0026-0050
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0060
M 2.6
6
00-01-0003-0026-0060
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0080
M 2.6
8
00-01-0003-0026-0080
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0100
M 2.6
10
00-01-0003-0026-0100
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0120
M 2.6
12
00-01-0003-0026-0120
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0026-0160
M 2.6
16
00-01-0003-0026-0160
0.450
1
5.900
-0.4
1.600
+-0.1
00-01-0003-0030-0040
M 3
4
00-01-0003-0030-0040
0.500
1
6.900
-0.5
1.900
+-0.15
00-01-0003-0030-0050
M 3
5
00-01-0003-0030-0050
0.500
1
6.900
-0.5
1.900
+-0.15
00-01-0003-0030-0060
M 3
6
00-01-0003-0030-0060
0.500
1
6.900
-0.5
1.900
+-0.15
00-01-0003-0030-0080
M 3
8
00-01-0003-0030-0080
0.500
1
6.900
-0.5
1.900
+-0.15
00-01-0003-0030-0100
M 3
10
00-01-0003-0030-0100
0.500
1
6.900
-0.5
1.900
+-0.15
00-01-0003-0030-0120
M 3
12
00-01-0003-0030-0120
0.500
1
6.900
-0.5
1.900
+-0.15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00060003 - Aluminum(+)Truss machine screw(A5052)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020003 - Stainless(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020004 - Stainless(+)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000003 - Steel(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010000 - Brass(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
12.7mm
Bando
06.03.2023
00000000 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010004 - Brass(+)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020001 - Stainless(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
00010001 - Brass(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000001 - Steel(+)Flat countersunk machine screw(Full thread)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10020014 - Stainless(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
20000000 - Steel(+) Pan head Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表