00000T10 - SteelTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00t10.prj},{NB=00-00-T100-0040-0300},{S=M 4},{L=30},{L1=5,6,8,10,12,15,16,20},{L2=6,8,10,12,15,16,20,30},{L3=8,10,12,15,16,20,25,40,50},{L4=8,10,12,15,16,18,20,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-00-T100-0030-0050
M 3
5
00-00-T100-0030-0050
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0060
M 3
6
00-00-T100-0030-0060
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0080
M 3
8
00-00-T100-0030-0080
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0100
M 3
10
00-00-T100-0030-0100
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0120
M 3
12
00-00-T100-0030-0120
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0150
M 3
15
00-00-T100-0030-0150
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0160
M 3
16
00-00-T100-0030-0160
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0030-0200
M 3
20
00-00-T100-0030-0200
0.500
T10
5.500
-0.5
2.000
+-0.15
00-00-T100-0040-0060
M 4
6
00-00-T100-0040-0060
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0080
M 4
8
00-00-T100-0040-0080
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0100
M 4
10
00-00-T100-0040-0100
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0120
M 4
12
00-00-T100-0040-0120
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0150
M 4
15
00-00-T100-0040-0150
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0160
M 4
16
00-00-T100-0040-0160
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0200
M 4
20
00-00-T100-0040-0200
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0040-0300
M 4
30
00-00-T100-0040-0300
0.700
T20
7.000
-0.5
2.600
+-0.15
00-00-T100-0050-0080
M 5
8
00-00-T100-0050-0080
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0100
M 5
10
00-00-T100-0050-0100
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0120
M 5
12
00-00-T100-0050-0120
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0150
M 5
15
00-00-T100-0050-0150
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0160
M 5
16
00-00-T100-0050-0160
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0200
M 5
20
00-00-T100-0050-0200
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0250
M 5
25
00-00-T100-0050-0250
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0400
M 5
40
00-00-T100-0050-0400
0.800
T25
9.000
-0.6
3.300
+-0.15
00-00-T100-0050-0500
M 5
50
00-00-T100-0050-0500
0.800
T25
9.000
-0.6
3.300
+-0.15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0002T100 - StainlessTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T13 - SteelTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T11 - SteelTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002T103 - StainlessTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000255 - Funiron Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020210 - U-Nut with cap (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0001204 - E-Lock Nut with flange (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020258 - Flange Nylon Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N008022T - TWIN FU-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00000006 - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000011 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000030 - Steel(+)UNC(PAN)machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020006 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表