00000015 - Steel(+)Pan head machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00015.prj},{NB=00-00-0015-0040-0250},{S=M 4},{L=25},{L1=10},{L2=8,10,15,16,25,30},{L3=10,15,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-00-0015-0030-0100
M 3
10
00-00-0015-0030-0100
0.600
2
5.500
-0.5
2.000
+-0.15
00-00-0015-0040-0080
M 4
8
00-00-0015-0040-0080
0.750
2
7.000
-0.5
2.600
+-0.15
00-00-0015-0040-0100
M 4
10
00-00-0015-0040-0100
0.750
2
7.000
-0.5
2.600
+-0.15
00-00-0015-0040-0150
M 4
15
00-00-0015-0040-0150
0.750
2
7.000
-0.5
2.600
+-0.15
00-00-0015-0040-0160
M 4
16
00-00-0015-0040-0160
0.750
2
7.000
-0.5
2.600
+-0.15
00-00-0015-0040-0250
M 4
25
00-00-0015-0040-0250
0.750
2
7.000
-0.5
2.600
+-0.15
00-00-0015-0040-0300
M 4
30
00-00-0015-0040-0300
0.750
2
7.000
-0.5
2.600
+-0.15
00-00-0015-0050-0100
M 5
10
00-00-0015-0050-0100
0.900
2
9.000
-0.6
3.400
+-0.15
00-00-0015-0050-0150
M 5
15
00-00-0015-0050-0150
0.900
2
9.000
-0.6
3.400
+-0.15
00-00-0015-0050-0200
M 5
20
00-00-0015-0050-0200
0.900
2
9.000
-0.6
3.400
+-0.15
00-00-0015-0050-0250
M 5
25
00-00-0015-0050-0250
0.900
2
9.000
-0.6
3.400
+-0.15
00-00-0015-0050-0300
M 5
30
00-00-0015-0050-0300
0.900
2
9.000
-0.6
3.400
+-0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表