00000011 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00011.prj},{NB=00-00-0011-0040-0160},{S=M 4},{L=16},{L1=5,6,8,10,12,15,16,20,25,40},{L2=6,8,10,12,14,15,16,20,25,30,35,40,50,60},{L3=8,10,12,15,16,20,25,30,35,40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-00-0011-0030-0050
M 3
5
00-00-0011-0030-0050
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0060
M 3
6
00-00-0011-0030-0060
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0080
M 3
8
00-00-0011-0030-0080
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0100
M 3
10
00-00-0011-0030-0100
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0120
M 3
12
00-00-0011-0030-0120
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0150
M 3
15
00-00-0011-0030-0150
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0160
M 3
16
00-00-0011-0030-0160
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0200
M 3
20
00-00-0011-0030-0200
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0250
M 3
25
00-00-0011-0030-0250
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0030-0400
M 3
40
00-00-0011-0030-0400
0.600
2
6
-0.5
1.750
-0.3
00-00-0011-0040-0060
M 4
6
00-00-0011-0040-0060
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0080
M 4
8
00-00-0011-0040-0080
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0100
M 4
10
00-00-0011-0040-0100
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0120
M 4
12
00-00-0011-0040-0120
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0140
M 4
14
00-00-0011-0040-0140
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0150
M 4
15
00-00-0011-0040-0150
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0160
M 4
16
00-00-0011-0040-0160
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0200
M 4
20
00-00-0011-0040-0200
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0250
M 4
25
00-00-0011-0040-0250
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0300
M 4
30
00-00-0011-0040-0300
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0350
M 4
35
00-00-0011-0040-0350
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0400
M 4
40
00-00-0011-0040-0400
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0500
M 4
50
00-00-0011-0040-0500
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0040-0600
M 4
60
00-00-0011-0040-0600
0.750
2
8
-0.5
2.300
-0.3
00-00-0011-0050-0080
M 5
8
00-00-0011-0050-0080
0.900
2
10
-0.6
2.800
-0.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0002000H - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T11 - SteelTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N00002T4 - U-Nut (Thin) (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000510 - Spring Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0029006 - Wedge Nut with cap
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N008022T - TWIN FU-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000245 - Stableford Nut (M12 x 1.5)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002LA - Lead Lock Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00012C0 - E-Lock Nut with cap
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020210 - U-Nut with cap (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00260S2 - LOCK ONE
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0109000 - High Torque Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00000005 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000214 - U-Nut with cap (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表