N0128020 - Hard Lock Nut (Semi-thin shape H-2) (SUS316L)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0128020_hard_lock_nut.prj},{NB=N0-12-8020-03600000},{IDNR=},{CNSORDERNO=N0-12-8020-03600000},{S=M36},{NDM=36},{P=4.00},{H=28},{TH=±1.0},{H1=21},{TH1=0 -1.5},{B=55},{TB=0 -1.2},{C=63.5},{L=41.9},{C100=64.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
H1
Height
[mm]
TH1
Tolerance Height
[mm]
B
Width across flats
[mm]
TB
Tolerance Width across flats
[mm]
C
Width across corners
[mm]
L
Height
[mm]
N0-12-8020-03300000
N0-12-8020-03300000
M33
3.50
25
±1.0
20
0 -1.5
50
0 -1.0
57.7
39.4
N0-12-8020-03600000
N0-12-8020-03600000
M36
4.00
28
±1.0
21
0 -1.5
55
0 -1.2
63.5
41.9
N0-12-8020-03900000
N0-12-8020-03900000
M39
4.00
30
±1.2
23
0 -1.5
60
0 -1.2
69.3
45.7
N0-12-8020-04200000
N0-12-8020-04200000
M42
4.50
33
±1.2
25
0 -1.5
65
0 -1.2
75.0
50.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 774 - Split spring lock washers for screws with cylindrical head (DIN 79...
Bossard Catalog
31.10.2023
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Mod. U - Iston Rod Lock Nut
Camozzi
16.05.2024
N0128030 - Hard Lock Nut (Thin H3) (SUS316L)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
BN 119 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, hot dip galvanized
Bossard Catalog
31.10.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表