N0100200 - U-Nut (SCM45)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0100200_u_nut.prj},{NB=N0-10-0200-01800000},{IDNR=},{CNSORDERNO=N0-10-0200-01800000},{S=M18},{NDM=18},{P=2.50},{SW=27},{TSW=0 -0.35},{H=16.0},{TH=±0.5},{M=14.0},{TYPE=Type-2},{KDM=15.294}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
M
Thread length
[mm]
N0-10-0200-00600000
N0-10-0200-00600000
M6
1.00
10
0 -0.2
5.1
±0.3
4.2
N0-10-0200-00800000
N0-10-0200-00800000
M8
1.25
13
0 -0.25
7.3
±0.4
6.1
N0-10-0200-01000000
N0-10-0200-01000000
M10
1.50
17
0 -0.25
8.3
±0.4
7.1
N0-10-0200-01200000
N0-10-0200-01200000
M12
1.75
19
0 -0.35
10.5
±0.4
9.0
N0-10-0200-01400000
N0-10-0200-01400000
M14
2.00
22
0 -0.35
12.5
±0.5
11.0
N0-10-0200-01600000
N0-10-0200-01600000
M16
2.00
24
0 -0.35
14.5
±0.5
13.0
N0-10-0200-01800000
N0-10-0200-01800000
M18
2.50
27
0 -0.35
16.0
±0.5
14.0
N0-10-0200-02000000
N0-10-0200-02000000
M20
2.50
30
0 -0.35
17.5
±0.5
15.4
N0-10-0200-02200000
N0-10-0200-02200000
M22
2.50
32
0 -0.4
19.5
±0.6
17.2
N0-10-0200-02400000
N0-10-0200-02400000
M24
3.00
36
0 -0.4
21.5
±0.6
18.8
N0-10-0200-02700000
N0-10-0200-02700000
M27
3.00
41
0 -0.4
24.0
±0.6
21.2
N0-10-0200-03000000
N0-10-0200-03000000
M30
3.50
46
0 -0.4
27.0
±0.8
24.0
N0-10-0200-03300000
N0-10-0200-03300000
M33
3.50
50
0 -0.4
29.5
±0.8
26.5
N0-10-0200-03600000
N0-10-0200-03600000
M36
4.00
55
0 -0.45
32.5
±1
29.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0020200 - U-Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Full complement type with Hexagon Hole (NUCF...BR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
N0000250 - Nylon Nut (one)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080200 - U-Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002L0 - Lead Lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
AT10
Bando
06.03.2023
VOSSFormSQR - Connector, SQR union nuts, moulded seals
VOSS
11.04.2023
VRM Schneidringe - Tube connection part, ISO 8434-1-CR
VOSS
11.04.2023
Standard
NTN Corporation
17.10.2023
N0020202 - U-Nut (Wit) (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080204 - U-Nut (Details) (S45C(H))
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020208 - U-Nut (Left) (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
EBUUTZ,EBUUTKZ,EBUUTSZ - U nut
SRD-FA
04.04.2023
SL-UNUTSZ, SH-UNUTSZ, SHD-UNUTSZ - (Precision Cleaning) U-Nuts
Misumi
30.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表