N0080SSL - Super Slit Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0080ssl_super_slit_nut.prj},{NB=N0-08-0SSL-02000000},{IDNR=},{CNSORDERNO=N0-08-0SSL-02000000},{S=M20},{NDM=20},{KDM=17.294},{PN=SSN-M20},{H=16},{M=30},{T=34.6},{T100=34.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
PN
Part number
ⁿ/ₐ
H
Height
[mm]
M
Width across flats
[mm]
T
Width across corners
[mm]
N0-08-0SSL-01400000
N0-08-0SSL-01400000
M14
SSN-M14
11
22
25.4
N0-08-0SSL-01600000
N0-08-0SSL-01600000
M16
SSN-M16
13
24
27.7
N0-08-0SSL-02000000
N0-08-0SSL-02000000
M20
SSN-M20
16
30
34.6
N0-08-0SSL-02200000
N0-08-0SSL-02200000
M22
SSN-M22
18
32
37.0
N0-08-0SSL-02400000
N0-08-0SSL-02400000
M24
SSN-M24
19
36
41.6
N0-08-0SSL-02700000
N0-08-0SSL-02700000
M27
SSN-M27
22
41
47.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type OC - Oldham Flexibile Shaft Couplings
OEP Couplings
03.10.2013
Type UI - Oldham/Universal Shaft Couplings
OEP Couplings
03.10.2013
Sleeve Bearing with flange (ARF)
NTN Corporation
17.10.2023
Type RS - Rigid Coupling with Set Screws
OEP Couplings
04.10.2013
3/2 way solenoid valve NC,NO type 84 - body brass, DN 1,5 – 4,0 mm, G1/8 – ...
SVS Automation
09.06.2022
SVS encapsulated coils
SVS Automation
09.06.2022
Type SN6,S6
NTN Corporation
02.11.2023
Type UA - Oldham/Universal Shaft Couplings
OEP Couplings
04.10.2013
Flange Type (Standard Type)
NTN Corporation
17.10.2023
3/2 way solenoid valve NC,NO type 82 - body brass, DN 1,2 – 2,5mm, G 1/8
SVS Automation
09.06.2022
3/2 way solenoid valve NO type 82S - body brass, DN 1,2 - 1,5, G1/8
SVS Automation
09.06.2022
valve connectors with cable entry
SVS Automation
09.06.2022
N0029005 - Wedge Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0088111 - Hard Lock Nut with Rim (H-1) (45C(H))
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表