N0028200 - Hyper Rod Nut (SUSHP)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0028200.prj},{NB=N0-02-8200-01200000},{IDNR=},{CNSORDERNO=N0-02-8200-01200000},{S=M12},{NDM=12},{P=1.75},{B=19},{C=21.9},{H=17.5},{CX=21.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
B
Width across flats
[mm]
C
Width across corners
[mm]
H
Height
[mm]
N0-02-8200-00800000
N0-02-8200-00800000
M8
1.25
13
15.0
12.0
N0-02-8200-01000000
N0-02-8200-01000000
M10
1.50
17
19.6
15.5
N0-02-8200-01200000
N0-02-8200-01200000
M12
1.75
19
21.9
17.5
N0-02-8200-01600000
N0-02-8200-01600000
M16
2.00
24
27.7
21.5
N0-02-8200-02000000
N0-02-8200-02000000
M20
2.50
30
34.6
26.0
N0-02-8200-02200000
N0-02-8200-02200000
M22
2.50
32
37.0
29.0
N0-02-8200-02400000
N0-02-8200-02400000
M24
3.00
36
41.6
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0080SSL - Super Slit Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Type OC - Oldham Flexibile Shaft Couplings
OEP Couplings
03.10.2013
SVS encapsulated coils
SVS Automation
09.06.2022
N0020860 - Idaring
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0118010 - Hard Lock Nut (H-1) (SUS316)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
3/2 way solenoid valve NC,NO type 82 - body brass, DN 1,2 – 2,5mm, G 1/8
SVS Automation
09.06.2022
N0029005 - Wedge Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002V2 - V-Nut (Wit)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0010250 - Nylon Nut (one) (BS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020256 - Nylon Nut (one) (UNC) (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020206 - U-Nut (UNC) (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080220 - Fine U-Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0088111 - Hard Lock Nut with Rim (H-1) (45C(H))
SUNCO INDUSTRY CO.,LTD.
31.10.2016
3/2 way solenoid valve NC,NO type 84 - body brass, DN 1,5 – 4,0 mm, G1/8 – ...
SVS Automation
09.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表