N0028111 - Hard Lock Nut with Rim (H-1) (SUS)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0028111_hard_lock_nut.prj},{NB=N0-02-8111-00800000},{IDNR=},{CNSORDERNO=N0-02-8111-00800000},{S=M8},{NDM=8},{P=1.25},{H=6.5},{TH=0 -0.58},{H1=6.5},{TH1=0 -0.58},{B=13},{TB=0 -0.7},{C=15.0},{L=10.8},{D=15.0},{T=2.0},{C100=16.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
H
Height
[mm]
TH
Tolerance hegith
[mm]
H1
Height
[mm]
TH1
Tolerance hegith
[mm]
H2
Height
[mm]
B
Width across flats
[mm]
TB
Tolerance width across flats
[mm]
C
Width across corners
[mm]
L
Height
[mm]
D
Diameter
[mm]
T
Thickness
[mm]
N0-02-8111-00500000
N0-02-8111-00500000
M5
0.80
4.0
0.1 -0.15
4.0
0.5 -0.2
3.2
8
0 -0.2
9.2
7.2
9.2
0.5
N0-02-8111-00600000
N0-02-8111-00600000
M6
1.00
5.0
±0.3
5.0
0 -0.3
3.5
10
0 -0.6
11.5
8.5
11.5
1.0
N0-02-8111-00800000
N0-02-8111-00800000
M8
1.25
6.5
0 -0.58
6.5
0 -0.58
4.3
13
0 -0.7
15.0
10.8
15.0
2.0
N0-02-8111-01000000
N0-02-8111-01000000
M10
1.50
8.0
0-0.58
8.0
0 -0.58
5.2
17
0 -0.7
19.6
13.2
19.6
2.0
N0-02-8111-01200000
N0-02-8111-01200000
M12
1.75
10.0
0-0.58
9.3
0 -0.58
6.7
19
0 -0.8
21.9
16.0
21.9
1.3
N0-02-8111-01600000
N0-02-8111-01600000
M16
2.00
13.0
±0.9
11.0
0 -0.7
10.2
24
0 -0.8
27.7
21.2
27.7
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表