N0028250 - HL Spring Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n00280s0_hl_spring_nut.prj},{NB=N0-02-8250-01200000},{IDNR=},{CNSORDERNO=N0-02-8250-01200000},{S=M12},{L=phi 0.8},{ID=9.3},{P=5},{TL=15},{L1=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
Linear
ⁿ/ₐ
ID
Inner diameter
[mm]
P
Number of turns
[mm]
TL
Total length
[mm]
N0-02-8250-00300000
N0-02-8250-00300000
M3
phi 0.4
2.2
5
7
N0-02-8250-00400000
N0-02-8250-00400000
M4
phi 0.5
3.0
5
7
N0-02-8250-00500000
N0-02-8250-00500000
M5
phi 0.5
3.7
5
7
N0-02-8250-00600000
N0-02-8250-00600000
M6
phi 0.55
4.4
5
10
N0-02-8250-00800000
N0-02-8250-00800000
M8
phi 0.55
5.9
5
12
N0-02-8250-01000000
N0-02-8250-01000000
M10
phi 0.6
7.4
5
14
N0-02-8250-01200000
N0-02-8250-01200000
M12
phi 0.8
9.3
5
15
N0-02-8250-01600000
N0-02-8250-01600000
M16
phi 0.9
12.5
5
18
N0-02-8250-02000000
N0-02-8250-02000000
M20
phi 0.9
15.9
5
19
N0-02-8250-02200000
N0-02-8250-02200000
M22
phi 1.0
17.9
5
22
N0-02-8250-02400000
N0-02-8250-02400000
M24
phi 1.4
19.7
5
25
N0-02-8250-02700000
N0-02-8250-02700000
M27
phi 1.4
22.6
5
26
N0-02-8250-03000000
N0-02-8250-03000000
M30
phi 1.5
25.0
5
27
N0-02-8250-03600000
N0-02-8250-03600000
M36
phi 1.6
30.6
5
30
N0-02-8250-04200000
N0-02-8250-04200000
M42
phi 1.6
34.8
5
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表