N00260S0 - LOCK ONE
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n00260s0_lock_one.prj},{NB=N0-02-60S0-01000000},{IDNR=},{CNSORDERNO=N0-02-60S0-01000000},{S=M10},{NDM=10.000},{SW=17},{WXT=1.05x0.75},{W=1.05},{T=0.75},{H=3.0},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
SW
Width across flats
[mm]
WXT
Width x thickness
ⁿ/ₐ
H
Height
[mm]
N0-02-60S0-00400000
N0-02-60S0-00400000
M4
7
0.5x0.35
1.4
N0-02-60S0-00500000
N0-02-60S0-00500000
M5
8
0.6x0.4
1.6
N0-02-60S0-00600000
N0-02-60S0-00600000
M6
10
0.7x0.5
2.0
N0-02-60S0-00800000
N0-02-60S0-00800000
M8
13
0.88x0.63
2.5
N0-02-60S0-01000000
N0-02-60S0-01000000
M10
17
1.05x0.75
3.0
N0-02-60S0-01200000
N0-02-60S0-01200000
M12
19
1.23x0.88
3.5
N0-02-60S0-01600000
N0-02-60S0-01600000
M16
24
1.4x1
4.0
N0-02-60S0-02000000
N0-02-60S0-02000000
M20
30
1.75x1.25
5.0
N0-02-60S0-02200000
N0-02-60S0-02200000
M22
32
1.75x1.25
5.0
N0-02-60S0-02400000
N0-02-60S0-02400000
M24
36
2.1x1.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表