N0020254 - Nylon Nut (two) (DIN) (SUS)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0020254.prj},{NB=N0-02-0254-00600000},{IDNR=},{CNSORDERNO=N0-02-0254-00600000},{S=M6},{NDM=6},{P=1.00},{SW=10.00},{M=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
M
Height
[mm]
N0-02-0254-00300000
N0-02-0254-00300000
M3
0.50
5.50
4.0
N0-02-0254-00400000
N0-02-0254-00400000
M4
0.70
7.00
5.0
N0-02-0254-00500000
N0-02-0254-00500000
M5
0.80
8.00
5.0
N0-02-0254-00600000
N0-02-0254-00600000
M6
1.00
10.00
6.0
N0-02-0254-00800000
N0-02-0254-00800000
M8
1.25
13.00
8.0
N0-02-0254-01000000
N0-02-0254-01000000
M10
1.50
17.00
10.0
N0-02-0254-01200000
N0-02-0254-01200000
M12
1.75
19.00
12.0
N0-02-0254-01600000
N0-02-0254-01600000
M16
2.00
24.00
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 59 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
N0000250 - Nylon Nut (one)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
N0000254 - Nylon Nut (two) (DIN)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
with Setscrew UCF-E
FYH INC.
16.11.2022
BADF,BADH - Ball bearing parts - Diamond flange type / method blue type
SRD-FA
26.04.2022
Modèle 415642 - Greased hexagon locknut with plastic insert - Stainless ste...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 65 - Hex head screws fully threaded, with metric fine thread (DIN 961; I...
Bossard Catalog
31.10.2023
Hexagon Nut NT - Hexagon Nut NT
Sikla
08.04.2024
N00002V0 - V-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
W0020000 - Stainless Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表