N0020220 - Fine U-Nut (SUS)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0020220_fine_u_nut.prj},{NB=N0-02-0220-04500000},{IDNR=},{CNSORDERNO=N0-02-0220-04500000},{S=M45},{NDM=45},{KDM=43.376},{P=1.50},{D1=56.0},{TD1=0 -0.5},{D2=65},{TD2=0 -0.5},{H=12.5},{TH=±1.0},{B=10},{B1=6},{TB1=±0.2},{H1=2.5},{G=60.0},{TG=0 -0.5},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
D1
Diameter
[mm]
TD1
Tolerance Diameter
[mm]
D2
Diameter
[mm]
TD2
Tolerance Diameter
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
B
Thread length
[mm]
B1
Width
[mm]
TB1
Tolerance Width
[mm]
H1
Thickness
[mm]
G
Width
[mm]
TG
Tolerance Width
[mm]
N0-02-0220-01000000
N0-02-0220-01000000
M10
0.75
13.5
0 -0.5
18
0 -0.5
5.2
±0.3
4
3
±0.2
1.8
14.4
0 -0.5
N0-02-0220-01200000
N0-02-0220-01200000
M12
1.00
17.0
0 -0.5
22
0 -0.5
5.4
±0.3
4
3
±0.2
1.8
18.4
0 -0.5
N0-02-0220-01500000
N0-02-0220-01500000
M15
1.00
21.0
0 -0.5
25
0 -0.5
6.5
±0.5
5
4
±0.2
1.8
21.4
0 -0.5
N0-02-0220-01700000
N0-02-0220-01700000
M17
1.00
24.0
0 -0.5
28
0 -0.5
6.4
±0.5
5
4
±0.2
1.9
24.2
0 -0.5
N0-02-0220-02000000
N0-02-0220-02000000
M20
1.00
26.0
0 -0.5
32
0 -0.5
7.7
±0.5
6
4
±0.2
1.8
28.4
0 -0.5
N0-02-0220-02500000
N0-02-0220-02500000
M25
1.50
32.0
0 -0.5
38
0 -0.5
9.1
±0.5
7
5
±0.2
2.0
34.0
0 -0.5
N0-02-0220-03000000
N0-02-0220-03000000
M30
1.50
38.0
0 -0.5
45
0 -0.5
9.1
±0.8
7
5
±0.2
2.0
41.0
0 -0.5
N0-02-0220-03500000
N0-02-0220-03500000
M35
1.50
44.0
0 -0.5
52
0 -0.5
10.2
±0.8
8
5
±0.2
2.0
48.0
0 -0.5
N0-02-0220-04000000
N0-02-0220-04000000
M40
1.50
50.0
0 -0.5
58
0 -0.5
11.2
±0.8
9
6
±0.2
2.5
53.0
0 -0.5
N0-02-0220-04500000
N0-02-0220-04500000
M45
1.50
56.0
0 -0.5
65
0 -0.5
12.5
±1.0
10
6
±0.2
2.5
60.0
0 -0.5
N0-02-0220-05000000
N0-02-0220-05000000
M50
1.50
61.0
0 -0.5
70
0 -0.5
13.5
±1.0
11
6
±0.2
2.5
65.0
0 -0.5
N0-02-0220-05500000
N0-02-0220-05500000
M55
2.00
67.0
0 -0.5
75
0 -0.5
13.5
±1.0
11
7
±0.2
3.0
69.0
0 -0.5
N0-02-0220-06000000
N0-02-0220-06000000
M60
2.00
73.0
0 -0.5
80
0 -0.5
13.5
±1.0
11
7
±0.2
3.0
74.0
0 -0.5
N0-02-0220-06500000
N0-02-0220-06500000
M65
2.00
79.0
0 -0.5
85
0 -0.5
15.0
±1.5
12
7
±0.2
3.0
79.0
0 -0.5
N0-02-0220-07000000
N0-02-0220-07000000
M70
2.00
85.0
0 -0.5
92
0 -0.5
15.0
±1.5
12
8
±0.2
3.5
85.0
0 -0.5
N0-02-0220-07500000
N0-02-0220-07500000
M75
2.00
90.0
0 -0.5
98
0 -0.5
15.8
±1.5
13
8
±0.2
3.5
91.0
0 -0.5
N0-02-0220-08000000
N0-02-0220-08000000
M80
2.00
95.0
0 -0.5
105
0 -0.5
18.6
±1.5
15
8
±0.2
3.5
98.0
0 -0.5
N0-02-0220-08500000
N0-02-0220-08500000
M85
2.00
102.0
0 -0.75
110
0 -0.5
19.2
±1.5
16
8
±0.3
3.5
103.0
0 -0.5
N0-02-0220-09000000
N0-02-0220-09000000
M90
2.00
108.0
0 -0.75
120
0 -0.5
20.3
±1.5
16
10
±0.3
4.0
112.0
0 -0.5
N0-02-0220-09500000
N0-02-0220-09500000
M95
2.00
113.0
0 -0.75
125
0 -0.5
21.3
±1.5
17
10
±0.3
4.0
117.0
0 -0.5
N0-02-0220-10000000
N0-02-0220-10000000
M100
2.00
120.0
0 -0.75
130
0 -0.5
22.3
±1.5
18
10
±0.3
4.0
122.0
0 -0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0080220 - Fine U-Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000B00 - Iron Bearing Nut (AN-00)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000220 - Fine U-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
With Flat Seet
NSK Rolling Bearing
15.11.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
Flange Type - Heavy Load SHS-C
THK CO.,LTD.
23.05.2024
KM - Locknut - For axial locking
HPC
17.02.2022
Shielded Type ZZ
NSK Rolling Bearing
15.11.2023
FUNT, FUNTC, FUNTS - Fine U Nuts
Misumi
30.06.2021
AMF DIN 70852 - Grooved nut
AMF - ANDREAS MAIER Fellbach
17.04.2024
MAE-SP-R-ST - Ratchet Wheels Made from Steel, without hub and unhardened
MÄDLER
26.04.2024
Straight inner tab type
NTN Corporation
17.10.2023
Shielded ZZ, ZZX
JTEKT Corporation(Koyo)
16.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表