N0008024 - Hard Lock Nut (Semi-thin shape) (Details)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0008024_hard_lock_nut.prj},{NB=N0-00-8024-04200000},{IDNR=},{CNSORDERNO=N0-00-8024-04200000},{S=M42},{NDM=42},{P=4.00},{H=33},{TH=±1.2},{H1=25},{TH1=0 -1.5},{B=65},{TB=0 -1.2},{C=75.0},{L=50.2},{C100=75.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
H1
Height
[mm]
TH1
Tolerance Height
[mm]
B
Width across flats
[mm]
TB
Tolerance Width across flats
[mm]
C
Width across corners
[mm]
L
Height
[mm]
N0-00-8024-03300000
N0-00-8024-03300000
M33
2.00
25
±1.0
20
0 -1.5
50
0 -1.0
57.7
39.4
N0-00-8024-03600000
N0-00-8024-03600000
M36
3.00
28
±1.0
21
0 -1.5
55
0 -1.2
63.5
41.9
N0-00-8024-03900000
N0-00-8024-03900000
M39
3.00
30
±1.2
23
0 -1.5
60
0 -1.2
69.3
45.7
N0-00-8024-04200000
N0-00-8024-04200000
M42
4.00
33
±1.2
25
0 -1.5
65
0 -1.2
75.0
50.2
N0-00-8024-04500000
N0-00-8024-04500000
M45
4.00
35
±1.2
27
0 -1.5
70
0 -1.2
80.8
54.2
N0-00-8024-04800000
N0-00-8024-04800000
M48
4.00
37
±1.2
29
0 -1.5
75
0 -1.2
86.5
58.2
N0-00-8024-05200000
N0-00-8024-05200000
M52
4.00
41
±1.2
31
0 -1.5
80
0 -1.2
92.4
63.7
N0-00-8024-05600000
N0-00-8024-05600000
M56
4.00
44
±1.2
34
0 -1.5
85
0 -1.4
98.1
68.7
N0-00-8024-06400000
N0-00-8024-06400000
M64
4.00
50
±1.5
38
0 -1.5
95
0 -1.4
110.0
77.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表