N0008000 - HLB Bearing Nut
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0008000_hlb_bearing_nut.prj},{NB=N0-00-8000-09000000},{IDNR=},{CNSORDERNO=N0-00-8000-09000000},{S=M90},{NDM=90},{KDM=87.835},{P=2.00},{D=120},{TD=0 -0.5},{B1=16},{TB1=0 -0.5},{B2=11.0},{D1=120},{TD1=0 -0.5},{D2=108},{B=16},{TB=0 -0.5},{SS=10},{G=112},{L=27.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
D
Diameter
[mm]
TD
Tolerance Diameter
[mm]
B1
Width
[mm]
TB1
Tolerance Width
[mm]
B2
Thickness
[mm]
D1
Diameter
[mm]
TD1
Tolerance Diameter
[mm]
D2
Diameter
[mm]
B
Width
[mm]
TB
Tolerance Width
[mm]
SS
Height
[mm]
G
Width
[mm]
L
Width
[mm]
N0-00-8000-01000000
N0-00-8000-01000000
M10
0.75
18
0 -0.5
6
0 -0.5
3.5
18
0 -0.5
17
6
0 -0.5
3
14
9.5
N0-00-8000-01200000
N0-00-8000-01200000
M12
1.00
22
0 -0.5
6
0 -0.5
3.5
22
0 -0.5
17
6
0 -0.5
3
18
9.5
N0-00-8000-01500000
N0-00-8000-01500000
M15
1.00
25
0 -0.5
7
0 -0.5
4.5
25
0 -0.5
21
7
0 -0.5
4
21
11.5
N0-00-8000-01700000
N0-00-8000-01700000
M17
1.00
28
0 -0.5
7
0 -0.5
4.5
28
0 -0.5
24
7
0 -0.5
4
24
11.5
N0-00-8000-02000000
N0-00-8000-02000000
M20
1.00
32
0 -0.5
8
0 -0.5
5.5
32
0 -0.5
26
8
0 -0.5
4
28
13.5
N0-00-8000-02500000
N0-00-8000-02500000
M25
1.50
38
0 -0.5
10
0 -0.5
6.0
38
0 -0.5
32
10
0 -0.5
5
34
16.0
N0-00-8000-03000000
N0-00-8000-03000000
M30
1.50
45
0 -0.5
10
0 -0.5
6.0
45
0 -0.5
38
10
0 -0.5
5
41
16.0
N0-00-8000-03500000
N0-00-8000-03500000
M35
1.50
52
0 -0.5
11
0 -0.5
7.0
52
0 -0.5
44
11
0 -0.5
5
48
18.0
N0-00-8000-04000000
N0-00-8000-04000000
M40
1.50
58
0 -0.5
9
0 -0.5
5.0
58
0 -0.5
50
12
0 -0.5
6
53
17.0
N0-00-8000-04500000
N0-00-8000-04500000
M45
1.50
65
0 -0.5
10
0 -0.5
6.0
65
0 -0.5
56
13
0 -0.5
6
60
19.0
N0-00-8000-05000000
N0-00-8000-05000000
M50
1.50
70
0 -0.5
11
0 -0.5
7.0
70
0 -0.5
61
14
0 -0.5
6
65
21.0
N0-00-8000-05500000
N0-00-8000-05500000
M55
2.00
75
0 -0.5
11
0 -0.5
6.0
75
0 -0.5
67
15
0 -0.5
7
69
21.0
N0-00-8000-06000000
N0-00-8000-06000000
M60
2.00
80
0 -0.5
11
0 -0.5
6.0
80
0 -0.5
73
15
0 -0.5
7
74
21.0
N0-00-8000-06500000
N0-00-8000-06500000
M65
2.00
85
0 -0.5
12
0 -0.5
7.0
85
0 -0.5
79
12
0 -0.5
7
79
19.0
N0-00-8000-07000000
N0-00-8000-07000000
M70
2.00
92
0 -0.5
12
0 -0.5
7.0
92
0 -0.5
85
12
0 -0.5
8
85
19.0
N0-00-8000-07500000
N0-00-8000-07500000
M75
2.00
98
0 -0.5
13
0 -0.5
8.0
98
0 -0.5
90
13
0 -0.5
8
91
21.0
N0-00-8000-08000000
N0-00-8000-08000000
M80
2.00
105
0 -0.5
15
0 -0.5
10.0
105
0 -0.5
95
15
0 -0.5
8
98
25.0
N0-00-8000-08500000
N0-00-8000-08500000
M85
2.00
110
0 -0.5
16
0 -0.5
11.0
110
0 -0.5
102
16
0 -0.5
8
103
27.0
N0-00-8000-09000000
N0-00-8000-09000000
M90
2.00
120
0 -0.5
16
0 -0.5
11.0
120
0 -0.5
108
16
0 -0.5
10
112
27.0
N0-00-8000-09500000
N0-00-8000-09500000
M95
2.00
125
0 -0.5
17
0 -0.5
12.0
125
0 -0.5
113
17
0 -0.5
10
117
29.0
N0-00-8000-10000000
N0-00-8000-10000000
M100
2.00
130
0 -0.5
18
0 -0.5
13.0
130
0 -0.5
120
18
0 -0.5
10
122
31.0
N0-00-8000-10500000
N0-00-8000-10500000
M105
2.00
140
0 -0.5
18
0 -0.5
12.0
140
0 -0.5
126
18
0 -0.5
12
130
30.0
N0-00-8000-11000000
N0-00-8000-11000000
M110
2.00
145
0 -0.5
19
0 -0.5
13.0
145
0 -0.5
133
19
0 -0.5
12
135
32.0
N0-00-8000-11500000
N0-00-8000-11500000
M115
2.00
150
0 -0.5
19
0 -0.5
13.0
150
0 -0.5
137
19
0 -0.5
12
140
32.0
N0-00-8000-12000000
N0-00-8000-12000000
M120
2.00
155
0 -0.5
20
0 -0.5
13.0
155
0 -0.5
138
20
0 -0.5
12
145
33.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表