N0000258 - Flange Nylon Nut
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0000258_flange_nylon_nut.prj},{NB=N0-00-0258-00400000},{IDNR=},{CNSORDERNO=N0-00-0258-00400000},{S=M4},{NDM=4},{KDM=3.242},{B=7},{TB=0 -0.2},{C=7.85},{DMAX=9.5},{TDMAX=0 -0.4},{H=5.5},{TH=±0.25},{L=2.70},{T=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
B
Width across flats
[mm]
TB
Tolerance Width across flats
[mm]
C
Width across corners
[mm]
DMAX
Diameter max
[mm]
TDMAX
Tolerance Diameter max
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
L
Height
[mm]
T
Thickness
[mm]
N0-00-0258-00400000
N0-00-0258-00400000
M4
7
0 -0.2
7.85
9.5
0 -0.4
5.5
±0.25
2.70
1.00
N0-00-0258-00500000
N0-00-0258-00500000
M5
8
0 -0.2
8.90
11.0
0 -0.4
6.5
±0.25
3.50
1.50
N0-00-0258-00600000
N0-00-0258-00600000
M6
10
0 -0.2
11.00
13.0
0 -0.4
8.0
±0.3
4.85
1.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N012M300 - 88BUMAX with flange
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000271 - SOLN (NS type)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020360 - SUS Flange Nut (without S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0020258 - Flange Nylon Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000350 - Iron Flange Nut (with S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Flang Nut - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
N0020235 - U-Nut with flange (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
DIN ≈6923 - Hexagon nuts with flange
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
BN 48792 - Hex flange serrated nuts, Coarse thread, Stainless Steel, 18-8, ...
Bossard Inch
29.11.2018
BN 6782 - Prevailing torque type hex flange lock nuts all-metal (DIN 6927; ...
Bossard Catalog
31.10.2023
BN 6783 - Prevailing torque type hex flange lock nuts with polyamide insert...
Bossard Catalog
26.01.2023
DIN 6926 - Steel 8 zinc-plated
Böllhoff
26.10.2021
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表