N000020T - U-Nut (Thin)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n000020t_u_nut.prj},{NB=N0-00-020T-01000000},{IDNR=},{CNSORDERNO=N0-00-020T-01000000},{S=M10},{NDM=10},{KDM=8.376},{P=1.50},{SW=17},{TSW=0 -0.25},{E=19.6},{H1=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
E
Width across corners
[mm]
H1
Height
[mm]
N0-00-020T-00400000
N0-00-020T-00400000
M4
0.70
7
0 -0.2
8.1
3.1
N0-00-020T-00500000
N0-00-020T-00500000
M5
0.80
8
0 -0.2
9.2
4.0
N0-00-020T-00600000
N0-00-020T-00600000
M6
1.00
10
0 -0.2
11.5
4.0
N0-00-020T-00800000
N0-00-020T-00800000
M8
1.25
13
0 -0.25
15.0
5.0
N0-00-020T-01000000
N0-00-020T-01000000
M10
1.50
17
0 -0.25
19.6
6.5
N0-00-020T-01200000
N0-00-020T-01200000
M12
1.75
19
0 -0.35
21.9
8.5
N0-00-020T-01400000
N0-00-020T-01400000
M14
2.00
22
0 -0.35
25.4
9.5
N0-00-020T-01600000
N0-00-020T-01600000
M16
2.00
24
0 -0.35
27.7
12.0
N0-00-020T-02000000
N0-00-020T-02000000
M20
2.50
30
0 -0.35
34.6
14.0
N0-00-020T-02400000
N0-00-020T-02400000
M24
3.00
36
0 -0.4
41.6
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表