N0000202 - U-Nut (Wit)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0000202_u_nut.prj},{NB=N0-00-0202-80300000},{IDNR=},{CNSORDERNO=N0-00-0202-80300000},{S=w3/8},{NDM=9.52500},{P=16},{SW=17},{TSW=0 -0.25},{H=8.3},{TH=±0.4},{M=6.9},{TYPE=Type-2},{KDM=7.490}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
M
Thread length
[mm]
N0-00-0202-80150000
N0-00-0202-80150000
w3/16
24
9
0 -0.2
4.1
±0.3
3.3
N0-00-0202-80200000
N0-00-0202-80200000
w1/4
20
10
0 -0.2
5.1
±0.3
4.2
N0-00-0202-80250000
N0-00-0202-80250000
w5/16
18
14
0 -0.25
7.3
±0.4
5.9
N0-00-0202-80300000
N0-00-0202-80300000
w3/8
16
17
0 -0.25
8.3
±0.4
6.9
N0-00-0202-80400000
N0-00-0202-80400000
w1/2
12
21
0 -0.35
10.5
±0.4
9.0
N0-00-0202-80500000
N0-00-0202-80500000
w5/8
11
26
0 -0.35
14.8
±0.5
13.0
N0-00-0202-80600000
N0-00-0202-80600000
w3/4
10
32
0 -0.4
18.1
±0.5
16.0
N0-00-0202-80700000
N0-00-0202-80700000
w7/8
9
35
0 -0.4
18.5
±0.6
15.8
N0-00-0202-81000000
N0-00-0202-81000000
w 1"
8
41
0 -0.4
22.5
±0.6
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表