10020011 - Stainless(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/12011.prj},{NB=10-02-0011-0040-0450},{S=M 4},{L=45},{SOSW=NONE},{L1=25},{L2=5,6,8,10,12,14,15,16,18,20,22,25,30,35,40},{L3=6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L4=8,10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L5=8,10,12,14,15,16,18,20,22,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washers
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
10-02-0011-0026-0250
M 2.6
25
10-02-0011-0026-0250
0.45
1
4.5
-0.4
1.7
+-0.1
6.5x0.5
NONE
1.4
10-02-0011-0030-0050
M 3
5
10-02-0011-0030-0050
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0060
M 3
6
10-02-0011-0030-0060
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0080
M 3
8
10-02-0011-0030-0080
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0100
M 3
10
10-02-0011-0030-0100
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0120
M 3
12
10-02-0011-0030-0120
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0140
M 3
14
10-02-0011-0030-0140
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0150
M 3
15
10-02-0011-0030-0150
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0160
M 3
16
10-02-0011-0030-0160
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0180
M 3
18
10-02-0011-0030-0180
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0200
M 3
20
10-02-0011-0030-0200
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0220
M 3
22
10-02-0011-0030-0220
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0250
M 3
25
10-02-0011-0030-0250
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0300
M 3
30
10-02-0011-0030-0300
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0350
M 3
35
10-02-0011-0030-0350
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0030-0400
M 3
40
10-02-0011-0030-0400
0.50
2
5.5
-0.5
2.0
+-0.15
7x0.5
NONE
1.5
10-02-0011-0040-0060
M 4
6
10-02-0011-0040-0060
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0080
M 4
8
10-02-0011-0040-0080
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0100
M 4
10
10-02-0011-0040-0100
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0120
M 4
12
10-02-0011-0040-0120
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0140
M 4
14
10-02-0011-0040-0140
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0150
M 4
15
10-02-0011-0040-0150
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0160
M 4
16
10-02-0011-0040-0160
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0180
M 4
18
10-02-0011-0040-0180
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
10-02-0011-0040-0200
M 4
20
10-02-0011-0040-0200
0.70
2
7.0
-0.5
2.6
+-0.15
9x0.8
NONE
2.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10020013 - Stainless(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
GN933.5-MS - Stainless Steel-Hexagon head screws, Type MS, Brass pivot
Berger Tools
02.05.2023
10120004 - Stainless SUS316L(+)Bind P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ASME B18.6.3 RHHTSIS - Regular Hex Head Tapping Screw Intendend Slottete
Fabory
13.02.2023
BN 30905 - Pozi pan head tapping screws with collar, form Z and flat end ty...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表