10020007 - Stainless(+)Pan head PK
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/12007.prj},{NB=10-02-0007-0040-0300},{S=M 4},{L=30},{SOSW=NONE},{L1=4,5,6,8,10,12,14,15,16,18,20},{L2=6,8,10,12,14},{L3=5,6,8,10,12,14,15,16,18,20,22,25,30,35,40},{L4=6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50,55,60,65,70,75},{L5=6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50,55,60,65,70},{L6=10,12,14,15,16,18,20,22,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washers
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
10-02-0007-0020-0040
M 2
4
10-02-0007-0020-0040
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0050
M 2
5
10-02-0007-0020-0050
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0060
M 2
6
10-02-0007-0020-0060
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0080
M 2
8
10-02-0007-0020-0080
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0100
M 2
10
10-02-0007-0020-0100
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0120
M 2
12
10-02-0007-0020-0120
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0140
M 2
14
10-02-0007-0020-0140
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0150
M 2
15
10-02-0007-0020-0150
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0160
M 2
16
10-02-0007-0020-0160
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0180
M 2
18
10-02-0007-0020-0180
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0020-0200
M 2
20
10-02-0007-0020-0200
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-02-0007-0026-0060
M 2.6
6
10-02-0007-0026-0060
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-02-0007-0026-0080
M 2.6
8
10-02-0007-0026-0080
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-02-0007-0026-0100
M 2.6
10
10-02-0007-0026-0100
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-02-0007-0026-0120
M 2.6
12
10-02-0007-0026-0120
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-02-0007-0026-0140
M 2.6
14
10-02-0007-0026-0140
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-02-0007-0030-0050
M 3
5
10-02-0007-0030-0050
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0060
M 3
6
10-02-0007-0030-0060
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0080
M 3
8
10-02-0007-0030-0080
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0100
M 3
10
10-02-0007-0030-0100
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0120
M 3
12
10-02-0007-0030-0120
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0140
M 3
14
10-02-0007-0030-0140
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0150
M 3
15
10-02-0007-0030-0150
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0160
M 3
16
10-02-0007-0030-0160
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
10-02-0007-0030-0180
M 3
18
10-02-0007-0030-0180
0.50
2
5.5
-0.5
2.0
+-0.15
6x0.5
NONE
1.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10000022 - Steel(+)Pan head LO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020010 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000111 - Steel(+)Hexagon upset head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10020403 - Stainless(+)Bind P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000012 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000200 - Steel(+)(-)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T10 - SteelTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002000H - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020200 - Stainless(+)(-)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120004 - Stainless SUS316L(+)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000104 - Steel(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000011 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000040 - Steel(+)UNF(PAN)machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0001010C - Brass(-)Flat machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表