目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR460 - Slotted Shaft Coupling - with keyway
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr460_asmtab.prj},{NB=WSR460-6x18},{CODEX=WSR460},{SIZE=6x18},{TKN=34},{D1=6},{D2=18},{L=30},{B=21.2},{N=4},{S=M3},{TA=2},{M=0.05},{MAT=Steel, gunmetal finished},{CTN=84836020},{DSCREW=3},{LSCREW=6},{PPATH=parts/wsr460/wsr460_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
B
Interference diameter
[mm]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR460-6x18
6x18
34
30
21.2
M3
2
0.05
steel, burnished
84836020
WSR460-8x24
8x24
50
35
26.8
M3
2
0.10
steel, burnished
84836020
WSR460-10x29
10x29
85
45
32.7
M4
5
0.19
steel, burnished
84836020
WSR460-12x29
12x29
105
45
32.7
M4
5
0.18
steel, burnished
84836020
WSR460-14x34
14x34
160
50
39.1
M5
11
0.27
steel, burnished
84836020
WSR460-15x34
15x34
180
50
39.1
M5
11
0.26
steel, burnished
84836020
WSR460-16x34
16x34
200
50
39.1
M5
11
0.26
steel, burnished
84836020
WSR460-19x42
19x42
300
65
48.2
M6
19
0.52
steel, burnished
84836020
WSR460-20x42
20x42
350
65
48.2
M6
19
0.51
steel, burnished
84836020
WSR460-25x45
25x45
400
75
50.8
M6
19
0.62
steel, burnished
84836020
WSR460-30x53
30x53
475
83
58.1
M6
19
0.92
steel, burnished
84836020
WSR460-35x67
35x67
1100
95
74.1
M8
42
1.88
steel, burnished
84836020
WSR460-40x77
40x77
1325
108
83.4
M8
42
2.71
steel, burnished
84836020
WSR460-50x85
50x85
2250
124
93.2
M10
83
3.52
steel, burnished
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表