目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/SL - Elastomer Coupling with conical clamping ring - aluminum version
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD模型選擇
{sts/servo_insert_couplings/wke_sl_asmtab.prj},{NB=WKE/SL-14-5-5-98},{SIZE=14},{L=50},{A=32},{D1=5.0},{D2=5.0},{Z=98},{L1=18.5},{L2=13},{S=M3},{TA=2},{J=0.04},{NMAX=25000},{M=0.07},{MAT1=Aluminium},{MAT2=Aluminium},{MAT3=Polyurethan},{CTN=84836080},{SX=3},{DMIN=5},{DMAX=16},{ROT=45.000},{ROT2=90.000},{DSCREW=3},{LSCREW=12},{PPATH=parts/whe_sl/wke_sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm^2]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for clamping ring
ⁿ/ₐ
MAT3
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/SL-14-5-5-98
14
12.5
50
32
18.5
13
M3
2
0.04
25000
0.07
Aluminum
Aluminum
Polyurethane
84836080
WKE/SL-19-10-10-98
19
17.0
66
40
25.0
16
M4
5
0.19
18500
0.14
Aluminum
Aluminum
Polyurethane
84836080
WKE/SL-24-10-10-98
24
60.0
78
55
30.0
18
M5
11
0.78
13900
0.35
Aluminum
Aluminum
Polyurethane
84836080
WKE/SL-28-15-15-98
28
160.0
90
65
35.0
20
M5
11
1.70
11800
0.53
Aluminum
Aluminum
Polyurethane
84836080
WKE/SL-38-20-20-98
38
325.0
114
80
45.0
24
M6
19
5.17
9600
0.97
Aluminum
Aluminum
Polyurethane
84836080
WKE/SL-42-27-27-98
42
450.0
126
95
50.0
26
M8
42
11.17
8000
1.70
Aluminum
Aluminum
Polyurethane
84836080
WKE/SL-48-30-30-98
48
525.0
140
105
56.0
28
M10
83
18.81
7100
2.22
Aluminum
Aluminum
Polyurethane
84836080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表