目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/RF - Elastomer Coupling with hub - stainless steel version
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD模型選擇
{sts/servo_insert_couplings/wke_rf_asmtab.prj},{NB=WKE/RF-19-6-6-98},{SIZE=19},{L=66},{A=40},{D1=6.0},{D2=6.0},{Z=98},{L1=25},{L2=16},{NMAX=14000},{M=0.56},{MAT1=Stainless steel},{MAT2=Polyurethan},{CTN=84836020},{DMIN=6},{DMAX=24},{ROT=0.000},{ROT2=-60.000},{PPATH=parts/wke_rf/wke_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/RF-19-6-6-98
19
17.0
66
40
25
16
14000
0.56
Stainless steel
Polyurethane
84836020
WKE/RF-24-8-8-98
24
60.0
78
55
30
18
10600
1.22
Stainless steel
Polyurethane
84836020
WKE/RF-28-10-10-98
28
160.0
90
65
35
20
8500
1.97
Stainless steel
Polyurethane
84836020
WKE/RF-38-12-12-98
38
325.0
114
80
45
24
7100
3.90
Stainless steel
Polyurethane
84836020
WKE/RF-42-14-14-98
42
450.0
126
95
50
26
6000
6.03
Stainless steel
Polyurethane
84836020
WKE/RF-48-15-15-98
48
525.0
140
105
56
28
5600
8.21
Stainless steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表