目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/N - Elastomer Coupling with clamping hub
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD模型選擇
{sts/servo_insert_couplings/wke_n_asmtab.prj},{NB=WKE/N-5-2-2-98},{SIZE=5},{L=15},{A=10},{N=1},{D1=2.0},{D2=2.0},{D3=-},{Z=98},{L1=5},{L2=5},{L3=-},{B=11.5},{K=2.5},{H=3.5},{S=M1.6},{TA=0.3},{J=0.0004},{NMAX=38000},{M=0.003},{SX=1.6},{DMIN=2},{DMAX=5},{NL=MIN},{MAT1=Aluminium},{MAT2=Polyurethan},{CTN=84836080},{ROT=45.000},{ROT2=-90.000},{DSCREW=1.6},{LSCREW=3},{PRA=1},{PPATH=parts/wke_n/wke_n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D3
Basic dimension
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L3
Basic dimension
[mm]
B
Interference diameter
[mm]
K
Basic dimension
[mm]
H
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm^2]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/N-5-2-2-98
5
0.9
15
10
-
5
5
-
11.5
2.5
3.5
M1.6
0.3
0.0004
38000
0.003
Aluminum
Polyurethane
84836080
WKE/N-7-3-3-98
7
2.0
22
14
-
7
8
-
16.0
3.5
5.0
M2
0.5
0.0020
26000
0.007
Aluminum
Polyurethane
84836080
WKE/N-9-5-5-98
9
5.0
30
20
-
10
10
-
23.0
5.0
7.3
M2.5
1.3
0.0110
18000
0.019
Aluminum
Polyurethane
84836080
WKE/N-14-6-6-98
14
12.5
35
30
-
11
13
-
32.0
5.0
11.0
M3
2.0
0.0630
12000
0.040
Aluminum
Polyurethane
84836080
WKE/N-19-8-8-98
19
17.0
66
40
-
25
16
-
45.0
11.0
14.5
M6
19.0
0.3700
9500
0.140
Aluminum
Polyurethane
84836080
WKE/N-24-10-10-98
24
60.0
78
55
-
30
18
-
57.0
10.5
20.0
M6
19.0
1.6500
7000
0.350
Aluminum
Polyurethane
84836080
WKE/N-28-15-15-98
28
160.0
90
65
-
35
20
-
70.5
11.0
24.5
M8
42.0
3.9100
6000
0.510
Aluminum
Polyurethane
84836080
WKE/N-38-15-15-98
38
325.0
114
80
-
45
24
-
83.0
15.5
30.0
M8
42.0
10.6400
4700
1.030
Aluminum
Polyurethane
84836080
WKE/N-42-19-19-98
42
450.0
126
95
85
50
26
28
91.0
18.0
32.5
M10
83.0
48.0000
4000
3.570
Steel
Polyurethane
84836020
WKE/N-48-25-25-98
48
525.0
140
105
95
56
28
32
104.0
21.0
36.0
M12
145.0
81.7500
3500
4.950
Steel
Polyurethane
84836020
WKE/N-55-35-35-98
55
685.0
160
120
110
65
30
37
118.0
26.0
42.5
M12
145.0
156.8000
3000
9.800
Steel
Polyurethane
84836020
WKE/N-65-40-40-92
65
900.0
185
135
115
75
35
47
123.0
33.0
45.0
M12
145.0
297.7000
2700
13.600
Steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WKE/NK - Elastomer Coupling with clamping hub - compact version
StS Coupling GmbH
24.02.2021
WKE/H - Elastomer Coupling with split clamping hub
StS Coupling GmbH
24.02.2021
ZWKE/HR - Intermediate Shaft Coupling with split clamping hub - elastomer v...
StS Coupling GmbH
17.05.2023
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
WKE/S - Elastomer Coupling with conical clamping ring
StS Coupling GmbH
24.02.2021
WKE-D/ST - Torsionally Flexible Coupling - steel version
StS Coupling GmbH
24.02.2021
WKE/SL - Elastomer Coupling with conical clamping ring - aluminum version
StS Coupling GmbH
24.02.2021
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
ADSR - Backlash free coupling - Servo insert coupling - torque range: 12.5 ...
HPC
03.08.2023
LN Series
Tsubakimoto Chain Co.
13.12.2016
WKE/ZS - Elastomer Coupling - intermediate spacer
StS Coupling GmbH
24.02.2021
WK3 - Miniature Metal Bellow Coupling with clamping hub
StS Coupling GmbH
10.02.2021
KBE2 - Servo Insert Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
WKE/RF - Elastomer Coupling with hub - stainless steel version
StS Coupling GmbH
24.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表