目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
DCD - Disk Coupling - double cardanic version
StS Coupling GmbH
Disk Couplings
Powered by
CAD模型選擇
{sts/disc_couplings/dcd_asmtab.prj},{NB=DCD-005-3-3},{SIZE=005},{TKN=0.6},{L=23.2},{A=16},{N=1},{D1=3.0},{D2=3.0},{D1MIN=3},{D1MAX=6},{D2MIN=3},{D2MAX=6},{LN=7.85},{L1=5.5},{E=1.00},{K=2.50},{H=4.8},{S=M2},{TA=0.5},{J=0.004},{KR=0.05},{KA=0.10},{KW=0.5},{CT=250},{CA=70.0},{NMAX=10000},{M=0.01},{SX=2.0},{MAT1=Stainless steel},{MAT2=Aluminium},{CTN=84836080},{DSCREW=2.0},{LSCREW1=5},{LSCREW2=3},{PRA=1},{PPATH=parts/dcd/dcd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
LN
Hub length
[mm]
L1
Basic dimension
[mm]
E
Basic dimension
[mm]
K
Basic dimension
[mm]
H
Basic dimension
[mm]
S
clamping screws (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm²]
KR
max. radial misalignment
[mm]
KA
max. axial misalignment
[mm]
KW
max. angular misalignment on one side
[°]
CT
Torsional stiffness
[Nm/rad]
CA
Axial spring stiffness
[N/mm]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for disk pack
ⁿ/ₐ
MAT2
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
DCD-005-3-3
005
0.6
23.2
16
7.85
5.5
1.00
2.50
4.8
M2
0.5
0.004
0.05
0.10
0.5
250
70.0
10000
0.01
Stainless steel
Aluminum
84836080
DCD-010-3-3
010
1.0
25.9
19
9.15
5.5
1.05
3.15
5.8
M2.5
1.1
0.008
0.11
0.20
1.0
700
70.0
10000
0.02
Stainless steel
Aluminum
84836080
DCD-020-4-4
020
2.0
32.3
26
10.75
7.5
1.65
3.30
9.5
M2.5
1.1
0.034
0.15
0.33
1.0
1850
32.0
10000
0.04
Stainless steel
Aluminum
84836080
DCD-025-5-5
025
4.0
32.8
29
10.75
7.5
1.90
3.30
11.0
M2.5
1.1
0.053
0.16
0.38
1.0
2800
30.0
10000
0.04
Stainless steel
Aluminum
84836080
DCD-030-10-10
030
5.0
37.8
34
12.40
8.0
2.50
3.75
12.5
M3
1.9
0.116
0.18
0.40
1.0
4000
32.0
10000
0.07
Stainless steel
Aluminum
84836080
DCD-035-6-6
035
10.0
48.0
39
15.50
11.0
3.00
4.50
14.0
M4
4.1
0.269
0.24
0.50
1.0
9000
56.0
10000
0.12
Stainless steel
Aluminum
84836080
DCD-040-15-15
040
12.0
48.0
44
15.50
11.0
3.00
4.50
17.0
M4
4.1
0.425
0.24
0.60
1.0
10000
40.0
10000
0.15
Stainless steel
Aluminum
84836080
DCD-050-19-19
050
25.0
59.8
56
20.50
14.0
2.40
6.00
22.0
M5
8.5
1.420
0.28
0.80
1.0
16000
24.0
10000
0.30
Stainless steel
Aluminum
84836080
DCD-055-10-10
055
40.0
68.7
63
24.00
15.5
2.60
7.75
23.0
M6
15.0
2.610
0.31
0.84
1.0
25000
21.5
10000
0.46
Stainless steel
Aluminum
84836080
DCD-060-24-24
060
60.0
73.3
68
25.20
16.5
3.20
7.75
26.5
M6
15.0
3.790
0.34
0.90
1.0
35000
38.2
10000
0.55
Stainless steel
Aluminum
84836080
DCD-080-18-18
080
100.0
98.0
82
30.00
22.0
8.00
9.00
28.0
M8
30.0
10.400
0.52
1.10
1.0
70000
64.0
10000
1.03
Stainless steel
Aluminum
84836080
DCD-090-25-25
090
180.0
98.6
94
30.00
22.0
8.30
9.00
34.0
M8
30.0
17.900
0.52
1.30
1.0
50000
54.0
10000
1.37
Stainless steel
Aluminum
84836080
DCD-100-32-32
100
250.0
101.6
104
30.00
22.0
9.80
9.00
39.0
M8
30.0
27.500
0.55
1.48
1.0
60000
55.5
10000
1.74
Stainless steel
Aluminum
84836080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表