dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN9810 - Pneumatischer Teileförderer
STRACK
10. Werkzeuge, Hilfs- und Betriebsstoffe
10.2. Pneumatische Teileförderer
Powered by
CAD模型選擇
{strack/w_kat/w_02/sn210123.prj},{NB=SN9810-TG1500 Pneumatischer Teilefoerderer S=0},{PDF=PDF},{TYPE=TG1500},{S=0.00},{L=~211},{L1=188},{L2=100},{L3=150},{L4=23},{L5=60},{L6=30},{L7=60},{B=125},{B1=85},{B2=105},{B3=60},{H=40},{H1=10},{G=R 3/8'},{D1=8.5},{H2=28},{H3=32},{H4=37},{H6=1},{H7=4},{H8=30},{H9=16},{HM1=3},{HM2=5.5},{HL1=6.5},{HL2=18.5},{H10=30},{H12=18},{B4=40},{B5=32},{B7=20},{B8=6.0},{B9=8},{B10=35},{B11=60},{F=0},{R1=7},{R2=9},{R4=5.0},{L8=3.5},{D2=5.5},{D3=12.5},{L9=5.1},{D4=15.2},{D5=5.5},{D6=22},{D7=15.0},{SNPR=MIN},{ARTNR=151411}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
(Type)
ⁿ/ₐ
L
(L)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
L5
(L5)
[mm]
L6
(L6)
[mm]
L7
(L7)
[mm]
B
(B)
[mm]
B1
(B1)
[mm]
B2
(b2)
[mm]
B3
(b3)
[mm]
H
(H)
[mm]
H1
(h1)
[mm]
G
(G)
ⁿ/ₐ
D1
(D1)
[mm]
H2
(H2)
[mm]
H3
(H3)
[mm]
H4
(H4)
[mm]
H6
(H6)
[mm]
H7
(H7)
[mm]
H8
(H8)
[mm]
H9
(H9)
[mm]
HM1
(HM1)
[mm]
HM2
(HM2)
[mm]
HL1
(HL1)
[mm]
HL2
(HL2)
[mm]
H10
(H10)
[mm]
H12
(H12)
[mm]
B4
(B4)
[mm]
B5
(B5)
[mm]
B7
(B7)
[mm]
B8
(B8)
[mm]
B9
(B9)
[mm]
B10
(B10)
[mm]
B11
(B11)
[mm]
F
(F)
[mm]
R1
(R1)
[mm]
R2
(R2)
[mm]
R4
(R4)
[mm]
L8
(L8)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
L9
(L9)
[mm]
D4
(D4)
[mm]
D5
(D5)
[mm]
D6
(D6)
[mm]
D7
(D7)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN9810-TG1000 S=0
TG1000
~211
188
100
150
23
60
30
60
125
85
105
60
40
10
R 3/8'
8.5
28
32
37
1
4
30
16
3
5.5
6.5
18.5
30
18
40
32
20
6.0
8
35
60
0
7
9
5.0
3.5
5.5
12.5
5.1
15.2
5.5
22
15.0
151410
SN9810-TG1500 S=0
TG1500
~211
188
100
150
23
60
30
60
125
85
105
60
40
10
R 3/8'
8.5
28
32
37
1
4
30
16
3
5.5
6.5
18.5
30
18
40
32
20
6.0
8
35
60
0
7
9
5.0
3.5
5.5
12.5
5.1
15.2
5.5
22
15.0
151411
SN9810-TG2000 S=0
TG2000
~218
194
125
150
29
60
42
68
160
120
140
92
62
15
R 3/8'
8.5
39
40
57
7
6
45
22
4
8.0
8.0
20.0
47
28
58
58
25
6.5
12
100
85
3
9
12
6.5
7.0
8.4
16.4
6.0
17.0
4.0
35
18.6
151412
SN9810-TG3000 S=0
TG3000
~218
194
125
150
29
60
42
68
160
120
140
92
62
15
R 1/2'
8.5
39
40
57
7
6
45
22
4
8.0
8.0
20.0
47
28
58
58
25
6.5
12
100
85
3
9
12
6.5
7.0
8.4
16.4
6.0
17.0
4.0
35
18.6
151413
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表