dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1875A-HSS - Schneidbuchse mit Startlochbohr (ISO 8977 C)
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
CAD模型選擇
{strack/as_kat/as_02/sn080052.prj},{NB=SN1875A-HSS-1.2-32-16 Schneidbuchse mit Startlochbohr (ISO 8977 C) L4=5},{PDF=PDF},{D1=1.2},{L1=32},{D2=16},{L4=5.00},{D4=9.5},{L4MIN=5},{SNPR=MIN},{ARTNR=53796}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D2
(d2)
[mm]
D4
(d4)
[mm]
L4MIN
(L4min)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1875A-HSS-1-20-8 L4=4
1.0
20
8
4.0
4
194953
SN1875A-HSS-1-25-8 L4=4
1.0
25
8
4.0
4
194954
SN1875A-HSS-1-20-10 L4=4
1.0
20
10
5.8
4
194955
SN1875A-HSS-1-25-10 L4=4
1.0
25
10
5.8
4
194956
SN1875A-HSS-1-32-10 L4=4
1.0
32
10
5.8
4
53794
SN1875A-HSS-1.2-20-13 L4=...
1.2
20
13
8.0
5
194957
SN1875A-HSS-1.2-25-13 L4=...
1.2
25
13
8.0
5
194958
SN1875A-HSS-1.2-32-13 L4=...
1.2
32
13
8.0
5
53795
SN1875A-HSS-1.2-20-16 L4=...
1.2
20
16
9.5
5
194959
SN1875A-HSS-1.2-25-16 L4=...
1.2
25
16
9.5
5
194960
SN1875A-HSS-1.2-32-16 L4=...
1.2
32
16
9.5
5
53796
SN1875A-HSS-1.5-20-20 L4=...
1.5
20
20
12.0
8
194961
SN1875A-HSS-1.5-25-20 L4=...
1.5
25
20
12.0
8
194962
SN1875A-HSS-1.5-32-20 L4=...
1.5
32
20
12.0
8
53797
SN1875A-HSS-1.5-20-25 L4=...
1.5
20
25
17.3
8
194963
SN1875A-HSS-1.5-25-25 L4=...
1.5
25
25
17.3
8
194964
SN1875A-HSS-1.5-32-25 L4=...
1.5
32
25
17.3
8
53798
SN1875A-HSS-1.5-20-32 L4=...
1.5
20
32
20.7
8
194965
SN1875A-HSS-1.5-25-32 L4=...
1.5
25
32
20.7
8
194966
SN1875A-HSS-1.5-32-32 L4=...
1.5
32
32
20.7
8
53799
SN1875A-HSS-1.5-25-40 L4=...
1.5
25
40
27.7
8
194968
SN1875A-HSS-1.5-32-40 L4=...
1.5
32
40
27.7
8
53800
SN1875A-HSS-1.5-32-50 L4=...
1.5
32
50
37.0
8
53801
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表