18000349000 - Cylinder handle screw rotatable, with lock nut and hexagon socket
SToxxparts
18 Operating elements
18000349000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000349000/18000349000.prj},{NB=18000349003},{ARTNR=18000349003},{H=60},{D=19},{C=6},{E=6},{D1=M8},{S=15},{MAT=Polyamid/Stahlteile brüniert},{FAR=schwarz},{GEW=56},{INFO=https://api.meleven.de/out/SToxxparts/bb.fc.2d.180003490009.pdf},{PREVIEW=18000349000.png},{DEFAULTSORTATTR=1081320}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H
[mm]
D
d
[mm]
C
[mm]
E
e
[mm]
D1
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000349001
18000349001
50
15
5
5
M6
12
Polyamid/Stahlteile brüni...
schwarz
30
18000349002
18000349002
50
15
5
5
M8
13
Polyamid/Stahlteile brüni...
schwarz
32
18000349003
18000349003
60
19
6
6
M8
15
Polyamid/Stahlteile brüni...
schwarz
56
18000349004
18000349004
70
20
8
8
M8
16
Polyamid/Stahlteile brüni...
schwarz
68
18000349005
18000349005
70
20
8
8
M10
16
Polyamid/Stahlteile brüni...
schwarz
92
18000349006
18000349006
80
22
8
8
M10
15
Polyamid/Stahlteile brüni...
schwarz
110
18000349007
18000349007
90
22.5
7
10
M12
17
Polyamid/Stahlteile brüni...
schwarz
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表