17000146000 - Clamps straight, short
SToxxparts
17 Clamping technology
17000146000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000146000/17000146000.prj},{NB=17000146001},{PREVIEW=17000146000.png},{ARTNR=17000146001},{B1=12.5},{L1=110},{A=20},{B2=35},{D1=M12},{D2=M10},{L2=21.5},{L3=11.5},{L4=82},{MAT=Vergütungsstahl, vergütet, brüniert},{GEW=370},{INFO=https://api.meleven.de/out/SToxxparts/71.e1.7c.170001460009.pdf},{DEFAULTSORTATTR=13769}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
A
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000146001
17000146001
12.5
110
20
35
M12
M10
21.5
11.5
82
Vergütungsstahl, vergütet...
370
17000146002
17000146002
17
142
30
40
M16
M12
28
15
107
Vergütungsstahl, vergütet...
788
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表