05000904000 - Door locking, operation with square SW8
SToxxparts
05 C-Parts without standard
05000904000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000904000/05000904000.prj},{NB=05000904004},{PREVIEW=05000904000.png},{ARTNR=05000904004},{VAR=A4},{H=50},{D1=32-40},{MAT=Zink- Druckguss verchromt/Aluminium/Stahl verzinkt},{GEW=110},{INFO=https://www.stoxxparts.com/meleven/1c.53.08.05000904000.pdf},{DEFAULTSORTATTR=1052797}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
H
[mm]
D1
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000904001
05000904001
A1
35
17-25
Zink- Druckguss verchromt...
104
05000904002
05000904002
A2
40
22-30
Zink- Druckguss verchromt...
108
05000904003
05000904003
A3
45
27-35
Zink- Druckguss verchromt...
112
05000904004
05000904004
A4
50
32-40
Zink- Druckguss verchromt...
110
05000904005
05000904005
A5
55
37-45
Zink- Druckguss verchromt...
120
05000904006
05000904006
A6
60
42-50
Zink- Druckguss verchromt...
123
05000904007
05000904007
A7
65
47-55
Zink- Druckguss verchromt...
128
05000904008
05000904008
A8
70
52-60
Zink- Druckguss verchromt...
134
05000904009
05000904009
A9
75
57-65
Zink- Druckguss verchromt...
136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表