05000773000 - Snap lock
SToxxparts
05 C-Parts without standard
05000773000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000773000/05000773000.prj},{NB=05000773001},{ARTNR=05000773001},{A=20},{B=12},{L=28.5},{MAT=Polyamid PA/Zink-Druckguss/Stahl},{GEW=56},{INFO=https://api.meleven.de/out/SToxxparts/23.70.10.05000773000.pdf},{PREVIEW=05000773000.png},{DEFAULTSORTATTR=33432}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Closing distance
[mm]
B
max. door thickness
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000773001
05000773001
20
12
28.5
Polyamid PA/Zink-Druckgus...
56
05000773002
05000773002
25
17
33.5
Polyamid PA/Zink-Druckgus...
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表