01000278000 - Ring nut
SToxxparts
01 Standard parts according to DIN
01000278000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000278000/01000278000.prj},{NB=01000278002},{PREVIEW=01000278000.png},{ARTNR=01000278002},{D1=M12},{D2=30},{D3=54},{D4=30},{E=11},{H=53},{K=12},{M=14},{F1=3400},{F2=2400},{F3=1700},{MAT=Edelstahl (A4), gesenkgeschmiedet},{GEW=166.6},{INFO=https://api.meleven.de/out/SToxxparts/ab.7c.a2.010002780009.pdf},{DEFAULTSORTATTR=1057398}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
[mm]
K
[mm]
M
[mm]
F1
max
[N]
F2
max.
[N]
F3
max.
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000278001
01000278001
M10
25
45
25
10
45
10
12
2300
1700
1150
Edelstahl (A4), gesenkges...
87.7
01000278002
01000278002
M12
30
54
30
11
53
12
14
3400
2400
1700
Edelstahl (A4), gesenkges...
166.6
01000278003
01000278003
M16
35
63
35
13
62
14
16
7000
5000
3500
Edelstahl (A4), gesenkges...
248.8
01000278004
01000278004
M20
40
72
40
16
71
16
19
12000
8600
6000
Edelstahl (A4), gesenkges...
380.1
01000278005
01000278005
M24
50
90
50
20
90
20
24
18000
12900
9000
Edelstahl (A4), gesenkges...
752.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表