目錄: STM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STM
RXP-CR 800 - Air cooled condensers
STM
High Tech Industrial
RX 800
Air cooled condensers RXP-CR 800
Powered by
CAD模型選擇
{stm/high_tech_industrial/rx_800/parallel_rxp_cr_800/rxp_800_cr_asmtab.prj},{NB=CR_RX_P_2_810_AN_4.52_PAM_200B5_CR_LFP2_OUTOIL_Typ1_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-},{NORNUM=2},{SIZE=810},{ARMASTER=CR},{M=RX},{CO=P = Parallel shaft},{NOR=2 = N° of reductions},{RV=-},{IVL=-},{ISL=-},{IECTL=-},{IVR=PAM},{OF=- = Without Flange},{OS=CR},{MPOF=- = Version with gearbox connection without flange},{MP=M5},{ACC1=Without Option},{SA=AN},{IR=4.52},{ISR=200B5},{IECTR=},{CF=},{BSTOP=},{CM=-},{ACC7=-},{ACC8=-},{OPT=},{OPT1=OUTOIL},{OPT2=Typ1},{MGBCK=N},{MAR=-},{MGB=-},{IN=-},{BF=-},{POL=-},{TOW=-},{LEN=-},{PMT=-},{AVC=-},{PLATE=-},{CEP1=-},{CEP2=-},{TOD=-},{TOB=-},{RLP=-},{IPF=-},{DES=-},{PC=-},{VSAVE=-},{PSAVE=-},{CEPV=-},{RS=-},{CEPT=-},{PA=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARMASTER
Applications
ⁿ/ₐ
M
Machine
ⁿ/ₐ
CO
Centerline orientation
ⁿ/ₐ
NOR
N° of reductions
ⁿ/ₐ
RV
R.. Version
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
IVL
Input Version - Left
ⁿ/ₐ
ISL
Input shaft - Left
ⁿ/ₐ
IECTL
IEC type and Input Shaft - Left
ⁿ/ₐ
IVR
Input Version - Right
ⁿ/ₐ
OF
Output Flange
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
MPOF
Mounting Position Output Flange
ⁿ/ₐ
MP
Mounting positions
ⁿ/ₐ
ACC1
ACC1 - Accessories - Output Configuration
ⁿ/ₐ
ACC3
ACC3 - Accessories - Shaft Mounted Version
ⁿ/ₐ
ACC4
ACC4 - Accessories - Exspansion tank
ⁿ/ₐ
ACC5
ACC5 - Accessories - Cooling Unit
ⁿ/ₐ
ACC6
ACC6 - Accessories - Forced lubrification
ⁿ/ₐ
ACC9
ACC9 - Accessories - Custom
ⁿ/ₐ
SIZEM
Motor size
ⁿ/ₐ
DV
Design version
ⁿ/ₐ
SDM
Motor shaft diameter
ⁿ/ₐ
F
Flange
ⁿ/ₐ
HB14
n° holes flange b14
ⁿ/ₐ
IP
Protection level
ⁿ/ₐ
POW
Power
ⁿ/ₐ
SAVE
Separate power servoventilation
ⁿ/ₐ
RX_P_2_802_AN_4.60_PAM_13...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
802
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_804_AN_4.63_PAM_16...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
804
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_806_AN_4.46_PAM_16...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
806
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_808_AN_4.44_PAM_18...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
808
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_810_AN_4.52_PAM_20...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
810
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_812_AN_4.53_PAM_22...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
812
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_814_AN_4.60_PAM_25...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
814
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_816_AN_4.63_PAM_28...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
816
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_818_AN_4.46_PAM_28...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
818
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
RX_P_2_820_AN_4.44_PAM_31...
CR
RX
P = Parallel shaft
2 = N° of reductions
-
820
-
-
-
PAM = pre arrangement mot...
- = Without Flange
CR
- = Version with gearbox ...
M5
Without Option
Without Option
Without Expansion tank
Without exchanger
LFP2 = Shaft-driven pump ...
Without Option
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表