目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 3592 - Die sets with guide plate, 4 guide pillars, 4 guide pillars ball guide
Steinel Normalien
1 Die sets made of steel
Powered by
CAD模型選擇
{steinel/saulengestelleausstahl_1/st_3592_assmtab.prj},{NB=ST3592.500X315.3},{BESTNR=ST3592.500X315.3},{A=500},{B=315},{A1=330},{B1=145},{C1=50},{C2=40},{C3=32},{C6=30},{C7=25},{K=33},{E1=400},{E2=215},{E4=403},{D1=38},{D2=40},{L=224},{D3=58},{PPATH=st_3592_sch.prj},{WG=162.500},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
A1
Length
[mm]
B1
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
[mm]
C6
Height
[mm]
C7
Height
[mm]
K
Length
[mm]
E1
Length
[mm]
E2
[mm]
E4
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
D3
[mm]
WG
Weight
[kg]
ST3592.160X160
ST3592.160X160
160
160
60
60
32
32
25
15
15
18
100
100
103
19
20
180
32
20.800
ST3592.200X200.1
ST3592.200X200.1
200
200
70
70
40
40
25
25
15
23
120
120
123
24
25
200
40
39.800
ST3592.200X200.2
ST3592.200X200.2
200
200
70
70
32
40
25
25
15
23
120
120
123
24
25
200
40
35.000
ST3592.200X200.3
ST3592.200X200.3
200
200
70
70
40
32
25
25
15
23
120
120
123
24
25
200
40
35.000
ST3592.200X200.4
ST3592.200X200.4
200
200
70
70
32
32
25
25
15
23
120
120
123
24
25
200
40
32.200
ST3592.250X200.1
ST3592.250X200.1
250
200
120
70
40
40
25
25
15
23
170
120
173
24
25
200
40
46.400
ST3592.250X200.2
ST3592.250X200.2
250
200
120
70
32
40
25
25
15
23
170
120
173
24
25
200
40
42.900
ST3592.250X200.3
ST3592.250X200.3
250
200
120
70
40
32
25
25
15
23
170
120
173
24
25
200
40
42.900
ST3592.250X200.4
ST3592.250X200.4
250
200
120
70
32
32
25
25
15
23
170
120
173
24
25
200
40
39.300
ST3592.250X250.1
ST3592.250X250.1
250
250
120
120
40
40
25
25
15
23
170
170
173
24
25
200
40
57.100
ST3592.250X250.2
ST3592.250X250.2
250
250
120
120
32
40
25
25
15
23
170
170
173
24
25
200
40
52.800
ST3592.250X250.3
ST3592.250X250.3
250
250
120
120
40
32
25
25
15
23
170
170
173
24
25
200
40
52.800
ST3592.250X250.4
ST3592.250X250.4
250
250
120
120
32
32
25
25
15
23
170
170
173
24
25
200
40
48.600
ST3592.315X200.1
ST3592.315X200.1
315
200
165
50
50
50
32
25
15
28
225
110
228
30
32
224
48
71.700
ST3592.315X200.2
ST3592.315X200.2
315
200
165
50
40
50
32
25
15
28
225
110
228
30
32
224
48
66.700
ST3592.315X200.3
ST3592.315X200.3
315
200
165
50
50
40
32
25
15
28
225
110
228
30
32
224
48
66.700
ST3592.315X200.4
ST3592.315X200.4
315
200
165
50
40
40
32
25
15
28
225
110
228
30
32
224
48
61.700
ST3592.315X250.1
ST3592.315X250.1
315
250
165
100
50
50
32
25
15
28
225
160
228
30
32
224
48
88.000
ST3592.315X250.2
ST3592.315X250.2
315
250
165
100
40
50
32
25
15
28
225
160
228
30
32
224
48
82.000
ST3592.315X250.3
ST3592.315X250.3
315
250
165
100
50
40
32
25
15
28
225
160
228
30
32
224
48
82.000
ST3592.315X250.4
ST3592.315X250.4
315
250
165
100
40
40
32
25
15
28
225
160
228
30
32
224
48
75.000
ST3592.315X315.1
ST3592.315X315.1
315
315
165
165
50
50
32
25
15
28
225
225
228
30
32
224
48
106.100
ST3592.315X315.2
ST3592.315X315.2
315
315
165
165
40
50
32
25
15
28
225
225
228
30
32
224
48
97.900
ST3592.315X315.3
ST3592.315X315.3
315
315
165
165
50
40
32
25
15
28
225
225
228
30
32
224
48
97.900
ST3592.315X315.4
ST3592.315X315.4
315
315
165
165
40
40
32
25
15
28
225
225
228
30
32
224
48
89.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表