目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7407 - Guide bush smooth with adhesive grooves
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7407.prj},{NB=ST740725X060},{BESTNR=ST740725X060},{D1=25},{D2=31},{D3=40},{L1=60},{WG=0.232},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
h3
[mm]
D2
[mm]
D3
js4
[mm]
L1
-0.2/-0.5
[mm]
WG
Weight
[kg]
ST740710X023
ST740710X023
10
14
22
23
0.040
ST740710X030
ST740710X030
10
14
22
30
0.052
ST740710X037
ST740710X037
10
14
22
37
0.064
ST740712X023
ST740712X023
12
16
22
23
0.031
ST740712X030
ST740712X030
12
16
22
30
0.041
ST740712X037
ST740712X037
12
16
22
37
0.051
ST740715X023
ST740715X023
15
21
28
23
0.047
ST740715X030
ST740715X030
15
21
28
30
0.062
ST740715X037
ST740715X037
15
21
28
37
0.076
ST740715X047
ST740715X047
15
21
28
47
0.097
ST740715X060
ST740715X060
15
21
28
60
0.124
ST740716X023
ST740716X023
16
22
28
23
0.041
ST740716X030
ST740716X030
16
22
28
30
0.054
ST740716X037
ST740716X037
16
22
28
37
0.067
ST740716X047
ST740716X047
16
22
28
47
0.085
ST740716X060
ST740716X060
16
22
28
60
0.108
ST740719X023
ST740719X023
19
25
32
23
0.055
ST740719X030
ST740719X030
19
25
32
30
0.072
ST740719X037
ST740719X037
19
25
32
37
0.089
ST740719X043
ST740719X043
19
25
32
43
0.103
ST740719X047
ST740719X047
19
25
32
47
0.113
ST740719X060
ST740719X060
19
25
32
60
0.113
ST740720X023
ST740720X023
20
26
32
23
0.048
ST740720X030
ST740720X030
20
26
32
30
0.062
ST740720X037
ST740720X037
20
26
32
37
0.077
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表