目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7150 - Ball cage brass
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7150.prj},{NB=ST7150.30X108},{BESTNR=ST7150.30X108},{D1=30},{D2=38},{L2=108},{BM=Messing},{WG=0.250},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7150.10X030
ST7150.10X030
10
14
30
Brass
0.010
ST7150.10X038
ST7150.10X038
10
14
38
Brass
0.020
ST7150.10X043
ST7150.10X043
10
14
43
Brass
0.020
ST7150.12X030
ST7150.12X030
12
16
30
Brass
0.020
ST7150.12X038
ST7150.12X038
12
16
38
Brass
0.020
ST7150.12X043
ST7150.12X043
12
16
43
Brass
0.020
ST7150.15X030
ST7150.15X030
15
21
30
Brass
0.030
ST7150.15X038
ST7150.15X038
15
21
38
Brass
0.040
ST7150.15X043
ST7150.15X043
15
21
43
Brass
0.040
ST7150.15X054
ST7150.15X054
15
21
54
Brass
0.050
ST7150.15X063
ST7150.15X063
15
21
63
Brass
0.060
ST7150.16X030
ST7150.16X030
16
22
30
Brass
0.030
ST7150.16X038
ST7150.16X038
16
22
38
Brass
0.040
ST7150.16X043
ST7150.16X043
16
22
43
Brass
0.050
ST7150.16X054
ST7150.16X054
16
22
54
Brass
0.060
ST7150.16X063
ST7150.16X063
16
22
63
Brass
0.070
ST7150.19X030
ST7150.19X030
19
25
30
Brass
0.040
ST7150.19X038
ST7150.19X038
19
25
38
Brass
0.050
ST7150.19X043
ST7150.19X043
19
25
43
Brass
0.060
ST7150.19X054
ST7150.19X054
19
25
54
Brass
0.070
ST7150.19X063
ST7150.19X063
19
25
63
Brass
0.080
ST7150.19X074
ST7150.19X074
19
25
74
Brass
0.090
ST7150.20X030
ST7150.20X030
20
26
30
Brass
0.040
ST7150.20X038
ST7150.20X038
20
26
38
Brass
0.050
ST7150.20X043
ST7150.20X043
20
26
43
Brass
0.060
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7416 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7111 - Guide pillars with head without oil grooves
Steinel Normalien
14.05.2024
ST 7404 - Guide bushes smooth, ball guide brass
Steinel Normalien
14.05.2024
ST 7152 - Ball cages brass, with lock ring
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
ST 7426 - Guide bushes with flange, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7151 - Ball cages made of aluminium, with installation assistance
Steinel Normalien
14.05.2024
ST 7424 - Guide bushes with flange, ball guide brass
Steinel Normalien
14.05.2024
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7361 - Guide bushes
Steinel Normalien
14.05.2024
ST 7414 - Guide bushes with shoulder, ball guide brass
Steinel Normalien
14.05.2024
ST 7360 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表