目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8590 - Elastomer springs polyurethane spring
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8590.prj},{NB=SZ8590.063X032},{BESTNR=SZ8590.063X032},{DA=63},{DI=17.0},{LO=32},{DB=79},{D1=90},{SN=2},{WG=0.120},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DA
Diameter
[mm]
DI
Diameter
[mm]
LO
Length
[mm]
DB
Diameter
[mm]
D1
Diameter
[mm]
SN
Pieces/standard pack
ⁿ/ₐ
WG
Weight
[kg]
SZ8590.016X012
SZ8590.016X012
16
6.5
12
20
28
10
0.002
SZ8590.016X016
SZ8590.016X016
16
6.5
16
20
28
10
0.004
SZ8590.016X020
SZ8590.016X020
16
6.5
20
20
28
10
0.005
SZ8590.016X025
SZ8590.016X025
16
6.5
25
20
28
10
0.005
SZ8590.020X016
SZ8590.020X016
20
8.5
16
25
32
10
0.005
SZ8590.020X020
SZ8590.020X020
20
8.5
20
25
32
10
0.006
SZ8590.020X025
SZ8590.020X025
20
8.5
25
25
32
10
0.008
SZ8590.020X032
SZ8590.020X032
20
8.5
32
25
32
10
0.010
SZ8590.025X020
SZ8590.025X020
25
10.5
20
31
36
5
0.010
SZ8590.025X025
SZ8590.025X025
25
10.5
25
31
36
5
0.010
SZ8590.025X032
SZ8590.025X032
25
10.5
32
31
36
5
0.017
SZ8590.025X040
SZ8590.025X040
25
10.5
40
31
36
5
0.020
SZ8590.032X032
SZ8590.032X032
32
13.5
32
40
45
5
0.027
SZ8590.032X040
SZ8590.032X040
32
13.5
40
40
45
5
0.034
SZ8590.032X050
SZ8590.032X050
32
13.5
50
40
45
5
0.040
SZ8590.032X063
SZ8590.032X063
32
13.5
63
40
45
5
0.050
SZ8590.040X032
SZ8590.040X032
40
13.5
32
50
56
3
0.044
SZ8590.040X040
SZ8590.040X040
40
13.5
40
50
56
3
0.060
SZ8590.040X050
SZ8590.040X050
40
13.5
50
50
56
3
0.070
SZ8590.040X063
SZ8590.040X063
40
13.5
63
50
56
3
0.089
SZ8590.040X080
SZ8590.040X080
40
13.5
80
50
56
3
0.110
SZ8590.050X032
SZ8590.050X032
50
17.0
32
63
71
3
0.070
SZ8590.050X040
SZ8590.050X040
50
17.0
40
63
71
3
0.087
SZ8590.050X050
SZ8590.050X050
50
17.0
50
63
71
3
0.110
SZ8590.050X063
SZ8590.050X063
50
17.0
63
63
71
2
0.140
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表