目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8527 - Elastomer springs unit with polyurethane spring
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8527_asmtbl.prj},{NB=SZ 8527. 080x032},{BESTNR=SZ 8527. 080x032},{DA=63.000},{D5=16.500},{S=6.000},{D1=80},{D2=26},{D3=M 10},{L1=30},{L2=50},{L3=6},{L4=4},{EF=063 x 032},{EF1=63.000},{EF2=32.000},{PPATH=sz_8527_sbl.prj},{WG=0.409},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
d2
[mm]
D3
d3
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
EF
Elastomer springs
ⁿ/ₐ
WG
Weight
[kg]
SZ 8527. 030x020
SZ 8527. 030x020
30
17
M 6
20
30
5
3
025 x 020
0.132
SZ 8527. 030x032
SZ 8527. 030x032
30
17
M 6
30
40
5
3
025 x 032
0.165
SZ 8527. 030x040
SZ 8527. 030x040
30
17
M 6
40
50
5
3
025 x 040
0.194
SZ 8527. 040x032
SZ 8527. 040x032
40
23
M 8
30
50
5
4
032 x 032
0.340
SZ 8527. 040x040
SZ 8527. 040x040
40
23
M 8
40
60
5
4
032 x 040
0.402
SZ 8527. 040x050
SZ 8527. 040x050
40
23
M 8
50
70
5
4
032 x 050
0.447
SZ 8527. 040x063
SZ 8527. 040x063
40
23
M 8
63
80
5
4
032 x 063
0.453
SZ 8527. 050x032
SZ 8527. 050x032
50
23
M 8
30
50
5
4
040 x 032
0.166
SZ 8527. 050x040
SZ 8527. 050x040
50
23
M 8
40
60
5
4
040 x 040
0.190
SZ 8527. 050x050
SZ 8527. 050x050
50
23
M 8
50
70
5
4
040 x 050
0.210
SZ 8527. 050x063
SZ 8527. 050x063
50
23
M 8
63
80
5
4
040 x 063
0.238
SZ 8527. 050x080
SZ 8527. 050x080
50
23
M 8
80
100
5
4
040 x 080
0.279
SZ 8527. 060x032
SZ 8527. 060x032
60
26
M 10
30
50
6
4
050 x 032
0.283
SZ 8527. 060x040
SZ 8527. 060x040
60
26
M 10
40
60
6
4
050 x 040
0.303
SZ 8527. 060x050
SZ 8527. 060x050
60
26
M 10
50
70
6
4
050 x 050
0.337
SZ 8527. 060x063
SZ 8527. 060x063
60
26
M 10
63
80
6
4
050 x 063
0.382
SZ 8527. 060x080
SZ 8527. 060x080
60
26
M 10
80
100
6
4
050 x 080
0.530
SZ 8527. 060x100
SZ 8527. 060x100
60
26
M 10
100
120
6
4
050 x 100
0.552
SZ 8527. 080x032
SZ 8527. 080x032
80
26
M 10
30
50
6
4
063 x 032
0.409
SZ 8527. 080x040
SZ 8527. 080x040
80
26
M 10
40
60
6
4
063 x 040
0.455
SZ 8527. 080x050
SZ 8527. 080x050
80
26
M 10
50
70
6
4
063 x 050
0.509
SZ 8527. 080x063
SZ 8527. 080x063
80
26
M 10
63
80
6
4
063 x 063
0.557
SZ 8527. 080x080
SZ 8527. 080x080
80
26
M 10
80
100
6
4
063 x 080
0.660
SZ 8527. 080x100
SZ 8527. 080x100
80
26
M 10
100
120
6
4
063 x 100
0.752
SZ 8527. 080x125
SZ 8527. 080x125
80
26
M 10
125
140
6
4
063 x 125
0.875
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8590 - Elastomer springs polyurethane spring
Steinel Normalien
14.05.2024
SZ 8526 - Elastomer springs unit with rubber spring
Steinel Normalien
14.05.2024
SZ 8114 - System springs, small series, extra heavy load (yellow)
Steinel Normalien
14.05.2024
SZ 8522 - Locating bush
Steinel Normalien
14.05.2024
SZ 8563 - Damping disc
Steinel Normalien
14.05.2024
ST 9833 - Guide pillar for industrial tool making
Steinel Normalien
14.05.2024
SZ 8560 - Distance collar
Steinel Normalien
14.05.2024
SZ 8113 - System springs, small series, heavy load (red)
Steinel Normalien
14.05.2024
SZ 8145 - Thrust pieces spring-mounted pressure device heavy series
Steinel Normalien
14.05.2024
SZ 8030 - System spring for heavy load
Steinel Normalien
14.05.2024
SZ8558 - Shoulder srew
Steinel Normalien
14.05.2024
SZ 8520 - Spring unit elastomer spring unit
Steinel Normalien
14.05.2024
01280 - Circular plates steel
norelem
30.05.2024
SZ 8565.40 - System spring for especially heavy load
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表