目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6250 - Drill bushes for pressing-in
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6250.prj},{NB=SZ 6250.360x30},{D1=36.0-42.0},{WD=36},{D1MIN=36.000},{D1MAX=42.000},{S=1.0},{D2=55},{T=0.04},{SN=2},{L=30},{X=30},{VERS=20},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
S
Grading
[mm]
D2
Diameter
[mm]
T
t
ⁿ/ₐ
L
Length
[mm]
X
[mm]
WG
Weight
[kg]
SZ 6250.05x06
SZ 6250.05x06
0.5-0.6
0.1
3
0.01
6
06
0.001
SZ 6250.08x06
SZ 6250.08x06
0.8
0.1
3
0.01
6
06
0.001
SZ 6250.09x06
SZ 6250.09x06
0.9-1.0
0.1
3
0.01
6
06
0.001
SZ 6250.011x06
SZ 6250.011x06
1.1-1.8
0.1
4
0.01
6
06
0.001
SZ 6250.019x06
SZ 6250.019x06
1.9-2.6
0.1
5
0.01
6
06
0.001
SZ 6250.027x08
SZ 6250.027x08
2.7-3.3
0.1
6
0.01
8
08
0.001
SZ 6250.034x08
SZ 6250.034x08
3.4-4.0
0.1
7
0.01
8
08
0.002
SZ 6250.041x08
SZ 6250.041x08
4.1-5.0
0.1
8
0.01
8
08
0.002
SZ 6250.051x10
SZ 6250.051x10
5.1-6.0
0.1
10
0.02
10
10
0.004
SZ 6250.061x10
SZ 6250.061x10
6.1-8.0
0.1
12
0.02
10
10
0.006
SZ 6250.081x12
SZ 6250.081x12
8.1-10.0
0.1
15
0.02
12
12
0.010
SZ 6250.101x12
SZ 6250.101x12
10.1-12.0
0.1
18
0.02
12
12
0.016
SZ 6250.125x16
SZ 6250.125x16
12.5-15.0
0.5
22
0.02
16
16
0.032
SZ 6250.155x16
SZ 6250.155x16
15.5-18.0
0.5
26
0.02
16
16
0.025
SZ 6250.185x20
SZ 6250.185x20
18.5-20.0
0.5
30
0.02
20
20
0.066
SZ 6250.210x20
SZ 6250.210x20
21.0-22.0
1.0
30
0.02
20
20
0.055
SZ 6250.230x20
SZ 6250.230x20
23.0-26.0
1.0
35
0.02
20
20
0.086
SZ 6250.270x25
SZ 6250.270x25
27.0-30.0
1.0
42
0.02
25
25
0.160
SZ 6250.310x25
SZ 6250.310x25
31.0-35.0
1.0
48
0.04
25
25
0.204
SZ 6250.360x30
SZ 6250.360x30
36.0-42.0
1.0
55
0.04
30
30
0.315
SZ 6250.430x30
SZ 6250.430x30
43.0-48.0
1.0
62
0.04
30
30
0.368
SZ 6250.09x09
SZ 6250.09x09
0.9-1.0
0.1
3
0.01
9
09
0.001
SZ 6250.011x09
SZ 6250.011x09
1.1-1.8
0.1
4
0.01
9
09
0.001
SZ 6250.019x09
SZ 6250.019x09
1.9-2.6
0.1
5
0.01
9
09
0.001
SZ 6250.027x12
SZ 6250.027x12
2.7-3.3
0.1
6
0.01
12
12
0.002
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表