目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 5713-5755 - Cutting punch with cylindrical head, reduced, made of Vanadis 23 Superclean
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_57.prj},{NB=SZ5740.071x080},{BESTNR=SZ5740.071x080},{D1=7.1},{S=0.1},{D2=10},{D3=13},{K=5},{L=80},{L1=17},{S1=3},{BM=Vanadis 23 Superclean},{WG=0.049},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
S
Grading
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
S1
Pieces/standard pack
ⁿ/ₐ
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
SZ5713.010x071
SZ5713.010x071
1.0
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.010x080
SZ5713.010x080
1.0
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.011x071
SZ5713.011x071
1.1
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.011x080
SZ5713.011x080
1.1
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.012x071
SZ5713.012x071
1.2
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.012x080
SZ5713.012x080
1.2
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.013x071
SZ5713.013x071
1.3
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.013x080
SZ5713.013x080
1.3
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.014x071
SZ5713.014x071
1.4
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.014x080
SZ5713.014x080
1.4
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.015x071
SZ5713.015x071
1.5
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.015x080
SZ5713.015x080
1.5
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.016x071
SZ5713.016x071
1.6
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.016x080
SZ5713.016x080
1.6
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.017x071
SZ5713.017x071
1.7
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.017x080
SZ5713.017x080
1.7
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.018x071
SZ5713.018x071
1.8
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.018x080
SZ5713.018x080
1.8
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.019x071
SZ5713.019x071
1.9
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.019x080
SZ5713.019x080
1.9
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.020x071
SZ5713.020x071
2.0
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.020x080
SZ5713.020x080
2.0
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.021x071
SZ5713.021x071
2.1
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
SZ5713.021x080
SZ5713.021x080
2.1
0.1
3
5
3
80
10
3
Vanadis 23 Superclean
0.004
SZ5713.022x071
SZ5713.022x071
2.2
0.1
3
5
3
71
10
3
Vanadis 23 Superclean
0.004
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表