目錄: Stainless Structurals
Created: 19.12.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stainless Structurals
BC HR - Bar Channels, Hot Rolled
Stainless Structurals
Stainless Steel Channels
Bar Channels
Powered by
CAD模型選擇
{stainlessstructurals/channels/bar/bar_channels.prj},{NB=BC 1-1/2x3/4x1/8},{PN=BC 1-1/2x3/4x1/8},{H=1.50},{B=0.75},{TW=0.1250},{TF=0.1250},{L=240},{W=1.17},{FIN=Annealed & Pickled},{IG=316/L, 304/L},{L2D=0},{X2D=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
H
h
[Inch]
B
b
[Inch]
TW
tw
[Inch]
TF
tf
[Inch]
L
Stock Length
[Inch]
W
Estimated Weight per Ft.
[lbs.]
FIN
Mill Finish
ⁿ/ₐ
IG
Inventory-Grade
ⁿ/ₐ
BC 1-1/4x1/2x1/8
BC 1-1/4x1/2x1/8
1.25
0.50
0.1250
0.1250
240
1.01
Annealed & Pickled
304/L
BC 1-1/2x1/2x1/8
BC 1-1/2x1/2x1/8
1.50
0.50
0.1250
0.1250
240
1.12
Annealed & Pickled
304/L
BC 1-1/2x3/4x1/8
BC 1-1/2x3/4x1/8
1.50
0.75
0.1250
0.1250
240
1.17
Annealed & Pickled
316/L, 304/L
BC 2x1x1/8
BC 2x1x1/8
2.00
1.00
0.1250
0.1250
240
1.59
Annealed & Pickled
316/L, 304/L
BC 2x1x3/16
BC 2x1x3/16
2.00
1.00
0.1875
0.1875
240
2.32
Annealed & Pickled
316/L, 304/L
BC 2x1x1/4
BC 2x1x1/4
2.00
1.00
0.2500
0.2500
240
2.88
Annealed & Pickled
316/L, 304/L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表