BFM-AF
Spyraflo
Flange Mount
Acetal
Self Align
High Speed
Powered by
CAD模型選擇
{spyraflo/flange_mount/acetal/self_align/high_speed/bfm_af.prj},{NB=BFM-1000-AF},{SHA256=8SbfT6Swr4KR+iYO+Vjhj/cDn6KlukJGfBg+AygkLDk=},{INAME=00011__bfm2d10002daf},{PN=BFM-1000-AF},{DESC=Flange Mount, Self Align, High Speed Acetal},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Flange-Mount},{NOMID=1 in},{IDMIN=1.001 in},{IDMAX=1.003 in},{MAXRL=642},{MAXS=700},{WEIGHT=2.99},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/flange-mount-self-align-high-speed-acetal/bfm-1000-af}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
BFM-187-AF
BFM-187-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.188 in
0.1885 in
0.1905 in
44
4000
0.30
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-250-AF
BFM-250-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.25 in
0.251 in
0.253 in
59
3000
0.30
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-312-AF
BFM-312-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.313 in
0.3135 in
0.3155 in
105
2400
0.50
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-375-AF
BFM-375-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.375 in
0.376 in
0.378 in
143
2000
0.50
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-500-AF
BFM-500-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.5 in
0.501 in
0.504 in
285
1500
1.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-625-AF
BFM-625-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.625 in
0.626 in
0.628 in
401
1200
1.40
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-750-AF
BFM-750-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.75 in
0.751 in
0.753 in
574
1000
1.80
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-1000-AF
BFM-1000-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
1 in
1.001 in
1.003 in
642
700
2.99
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-6M-AF
BFM-6M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
6 mm
6.02 mm
6.07 mm
246
3200
6.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-8M-AF
BFM-8M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
8 mm
8.03 mm
8.08 mm
473
2400
12.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-10M-AF
BFM-10M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
10 mm
10.03 mm
10.08 mm
670
1900
13.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-12M-AF
BFM-12M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
12 mm
12.03 mm
18.08 mm
1197
1600
21.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-15M-AF
BFM-15M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
15 mm
15.03 mm
15.08 mm
1683
1200
40.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-16M-AF
BFM-16M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
16 mm
16.03 mm
16.08 mm
1796
1200
40.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-18M-AF
BFM-18M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
18 mm
18.03 mm
18.08 mm
2411
1000
52.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-20M-AF
BFM-20M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
20 mm
20.03 mm
20.08 mm
2679
900
50.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
BFM-25M-AF
BFM-25M-AF
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
25 mm
25.03 mm
25.08 mm
2806
700
83.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BFM-B
Spyraflo
01.02.2022
BFM-A
Spyraflo
01.02.2022
HF-B
Spyraflo
01.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表