目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
ET - Series ET
Speedyblock
Economic series
Powered by
CAD模型選擇
{speedyblock/economica/et_asmtab.prj},{NB=E2T064},{CODICE=AE2020},{MODELLO=E2T},{FAM=Toggle clamps},{SER=Economic},{USE=ET application},{ANGOLO=0},{DX=64.0},{A=155.5},{B=25},{C=10.0},{D=64-75},{E=30.8},{F=42},{G=15},{H=24.0},{I=24.5},{K=8.0},{L=65.0},{M=32},{N=16.4},{O=2.0},{P=28-39},{PX=28},{Q=5.2},{R=10.0},{S=13.0},{T=M6},{DD=6},{FH=200},{GR=135},{VER=2},{RODROT=3.300},{VER2=ET_L},{D1=64.0},{D2=75.0},{PPATH=et_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
ⁿ/ₐ
DD
Diam.
[mm]
FH
[daN]
GR
[g]
E1T
AE1020
E1T
Toggle clamps
Economic
Form ET is supplied with ...
117.5
18
8.3
51-58
25.0
29
13
17.5
20.0
6.5
52.5
24
13.3
1.5
22-29
4.2
5.5
11.0
M5
5
100
61
E1TX
ES1020
E1TX
Toggle clamps
Economic
Form ET is supplied with ...
117.5
18
8.3
51-58
25.0
29
13
17.5
20.0
6.5
52.5
24
13.3
1.5
22-29
4.2
5.5
11.0
M5
5
100
61
E2T
AE2020
E2T
Toggle clamps
Economic
Form ET is supplied with ...
155.5
25
10.0
64-75
30.8
42
15
24.0
24.5
8.0
65.0
32
16.4
2.0
28-39
5.2
10.0
13.0
M6
6
200
135
E2TX
ES2020
E2TX
Toggle clamps
Economic
Form ET is supplied with ...
155.5
25
10.0
64-75
30.8
42
15
24.0
24.5
8.0
65.0
32
16.4
2.0
28-39
5.2
10.0
13.0
M6
6
200
135
E3T
AE3020
E3T
Toggle clamps
Economic
Form ET is supplied with ...
189.5
32
12.7
79.5-92
35.8
52
20
29.5
30.0
11.0
81.5
38
20.7
2.5
33-45.5
6.5
12.5
16.0
M8
8
300
256
E3TX
ES3020
E3TX
Toggle clamps
Economic
Form ET is supplied with ...
189.5
32
12.7
79.5-92
35.8
52
20
29.5
30.0
11.0
81.5
38
20.7
2.5
33-45.5
6.5
12.5
16.0
M8
8
300
256
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ETL - Series ETL
Speedyblock
05.04.2023
EGL - Series EGL
Speedyblock
05.04.2023
EG - Series EG
Speedyblock
05.04.2023
TT-TG - Tie Rods for E series
Speedyblock
05.04.2023
AP-EP - Light Pneumatic series
Speedyblock
05.04.2023
APV EPV - Light Pneumatic series
Speedyblock
05.04.2023
Form AP3-EP3 light - Light Pneumatic series
Speedyblock
14.05.2024
SP4 - Pneumatic clamping lever
Speedyblock
05.04.2023
APVS EPVS - Light Pneumatic series
Speedyblock
05.04.2023
Form ER - Vertical Series for hight temperatures
Speedyblock
14.05.2024
Form OR - Horizontal Series for hight temperatures
Speedyblock
14.05.2024
Form C - C series for hight temperatures
Speedyblock
14.05.2024
Form 1500/T2S - Double pull-action series for hight temperatures
Speedyblock
14.05.2024
Form 1510/T2S - Double pull-action series for hight temperatures
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表