目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulcanized neoprene thrust
Speedyblock
Accessories
Powered by
CAD模型選擇
{speedyblock/accessori/puntale_testa_neoprene_2_dadi.prj},{NB=10141},{CODICE=AU141},{MODELLO=10141},{ESECUZIONE=-},{A=55},{B=12},{D=M6},{F=12.5},{CH=3},{CHX=3.0},{L=-},{LX=0},{H=-},{HX=0.0},{NDM=6},{SW=10},{SW1=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
D
ⁿ/ₐ
F
[mm]
CH
[mm]
L
[mm]
H
[mm]
10139
AU139
10139
-
25
5
M4
6.0
-
-
-
50139
AU539
50139
Stainless steel
25
5
M4
6.0
-
-
-
10140
AU140
10140
-
45
11
M5
10.0
2,5
-
-
50140
AU540
50140
Stainless steel
45
11
M5
10.0
2,5
-
-
10141
AU141
10141
-
55
12
M6
12.5
3
-
-
50141
AU541
50141
Stainless steel
55
12
M6
12.5
3
-
-
10142
AU142
10142
-
70
16
M8
16.0
4
-
-
50142
AU542
50142
Stainless steel
70
16
M8
16.0
4
-
-
10143
AU143
10143
-
77
20
M10
20.0
5
-
-
10144
AU144
10144
-
100
25
M12
24.0
-
2
2,8
10145
AU145
10145
-
130
25
M12
24.0
-
2
2,8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flanged Washer - Flanged Washer
Speedyblock
14.05.2024
Bolt retainer - Bolt retainer
Speedyblock
14.05.2024
Form MO - Horizontal series with folded base
Speedyblock
07.11.2023
Swivel-foot spidle assembly and 2 hex nuts - Swivel-foot spidle
Speedyblock
14.05.2024
Spring spindle - Spring spindle
Speedyblock
14.05.2024
New form 2013 AE - Vertical series with folded base
Speedyblock
23.05.2024
Hex head spindle assembly fitted with 2 hex nuts - Hex head spindle
Speedyblock
14.05.2024
Neoprene cup with threaded bush - Neoprene hood with threaded insert
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Neoprene cup for hex head spindle - Neoprene cap for hexagonal head spindle
Speedyblock
14.05.2024
Form AS - Only Push straight-line action series
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
New form BF 2013 - Vertical series with straight base
Speedyblock
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表