目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
AU80* - Sensor Kit Bent Base Control
Speedyblock
Accessories
Powered by
CAD模型選擇
{speedyblock/accessori/kit_sensore_controllo_base_piegata_asmtab.prj},{NB=AU802},{CODICE=AU802},{MISURA=130 M O},{USE=Infotext},{PPATH=kit_sensore_asmtpl.prj},{A=48},{B=40},{C=32},{D=36},{Q=5.5},{W=68},{UT=130/M-MX-ML-MLX-O-OX-OL-OLX-OLS-OR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODICE
Code
ⁿ/ₐ
MISURA
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Q
Diameter
[mm]
W
Weight
[g]
UT
Use by series
ⁿ/ₐ
AU800
AU800
130/A-E
52
41
33
35
5.5
67
130/A-AX-AL-ALX-E-EX-EL-E...
AU802
AU802
130/M-O
48
40
32
36
5.5
68
130/M-MX-ML-MLX-O-OX-OL-O...
AU804
AU804
230/A-E
54
45
37
43
6.5
76
230/A-AX-AL-ALX-E-EX-EL-E...
AU806
AU806
230/M-O
50
44
36
44
6.5
77
230/M-MX-ML-MLX-O-OX-OL-O...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AU80* - Sensor Kit Straight Base Control
Speedyblock
09.05.2024
AU - sub-base
Festo
01.02.2024
AU 460 - AU 450 - Magnetic sensor
Speedyblock
14.05.2024
DIN 1587 - Steel 6 AU
Böllhoff
26.10.2021
DIN 917 - Steel 6 AU
Böllhoff
26.10.2021
Filtre au charbon actif G3/4 - G1
Sopra-Pneumatic
27.02.2020
Filtre au charbon actif G1/4
Sopra-Pneumatic
27.02.2020
SAA - Side Access Adjustment
HepcoMotion
08.11.2023
ZSP-AU - Union A
CKD
13.07.2023
Neoprene cup with threaded bush - Neoprene hood with threaded insert
Speedyblock
14.05.2024
Design 113-2 - Foot Attachment
Heiss
15.09.2017
AT15-12PX-BMXX - 12 Position Receptacle, Pin, Gold/Tin contact plating, PCB...
Amphenol
10.05.2022
Threaded Rod SS UNC for Pivot Feet
FATH
12.03.2024
Casse
Franke
18.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表