3L P02A 42 S18
Special Springs
Nitrogen punching unit
3L P02A
Powered by
CAD模型選擇
{special_springs/unita_di_punzonatura_ad_azoto/p02/p02_42_s18_asmtab.prj},{NB=3L-P02-A-BU 42S18(02)},{CU=8},{CX=0},{COLVIS=BU},{D=13},{L=116},{LMIN=114},{RC=2},{S=6.95},{PP=1.15},{CODICE1=3L-P02-A},{CODICE2=42S18},{CODRING=P 02},{CODFISS=3L P02_2},{PRA=218},{PPATH=../../parts/asmtpl.prj},{PUNCH=100},{STRIPPERHEAD=42S18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
CU
Stroke
[mm]
D
Punch diameter
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
P
Pressure
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
FX
Force
[daN]
S
Surface
[cm^2]
PP
Weight
[Kg]
CALG
ⁿ/ₐ
COL
Colour
ⁿ/ₐ
PUNCH
Punch
ⁿ/ₐ
STRIPPERHEAD
Stripper Head
ⁿ/ₐ
3L-P02-A-GR 42S18
3L-P02-A-GR 42S18
8
13
116
114
2
25
175
385
175
6.95
1.15
GR
1.000
100
42S18
3L-P02-A-BU 42S18
3L-P02-A-BU 42S18
8
13
116
114
2
50
350
770
350
6.95
1.15
BU
2.000
100
42S18
3L-P02-A-RD 42S18
3L-P02-A-RD 42S18
8
13
116
114
2
75
520
1144
520
6.95
1.15
RD
3.000
100
42S18
3L-P02-A-YW 42S18
3L-P02-A-YW 42S18
8
13
116
114
2
100
695
1529
695
6.95
1.15
YW
4.000
100
42S18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表